ZHCS352D August 2011 – April 2021 TCA9509
PRODUCTION DATA
A typical application is shown in Figure 10-1. In this example, the system controller is running on a 1.2-V I2C bus, and the target is connected to a 3.3-V bus. Both buses run at 400 kHz. Controller devices can be placed on either bus. For the level translating application, the following should be true: VCCA ≤ (VCCB – 1 V)