ZHCS352D August 2011 – April 2021 TCA9509
PRODUCTION DATA
PARAMETER | VCCA (INPUT) |
VCCB (OUTPUT) |
TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPHL | Propagation delay | port A to port B | 1.9 V | 5 V | EN High | 123.1 | 127.2 | 132.8 | ns |
port B to port A | 88.1 | 88.8 | 89.8 | ||||||
tPLH | Propagation delay | port A to port B | 1.9 V | 5 V | EN High | 122.6 | 125.7 | 131.7 | ns |
port B to port A | 123 | 124.1 | 126.9 | ||||||
trise | Transition time | port A | 1.9 V | 5 V | EN High | 40.1 | 40.9 | 41.9 | ns |
port B | 57.3 | 57.5 | 58.4 | ||||||
tfall | Transition time | port A | 1.9 V | 5 V | EN High | 14.5 | 16.4 | 17.9 | ns |
port B | 18.7 | 19.4 | 20.2 | ||||||
tPLH2 | Propagation delay 50% of initial low on Port A to 1.5 V on Port B | port A to port B | 1.9 V | 5 V | 176 | 177.3 | 178 | ns | |
fMAX | Maximum switching frequency | 400 | KHz |