ZHCSJM6A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Pin Control register is shown in Figure 51 and described in Table 24.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASK OC | MASK OTSD | MASK UV | MASK OV | MASK DC | RESERVED | MASK CLIP | MASK OTW |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MASK OC | R/W | 0 |
0: Report overcurrent faults on the FAULT pin 1: Do not report overcurrent faults on the FAULT Pin |
6 | MASK OTSD | R/W | 0 |
0: Report overtemperature faults on the FAULT pin 1: Do not report overtemperature faults on the FAULT pin |
5 | MASK UV | R/W | 0 |
0: Report undervoltage faults on the FAULT pin 1: Do not report undervoltage faults on the FAULT pin |
4 | MASK OV | R/W | 0 |
0: Report overvoltage faults on the FAULT pin 1: Do not report overvoltage faults on the FAULT pin |
3 | MASK DC | R/W | 0 |
0: Report DC faults on the FAULT pin 1: Do not report DC faults on the FAULT pin |
2 | RESERVED | R/W | 0 | RESERVED |
1 | MASK CLIP | R/W | 0 |
0: Report clipping on the configured pin (WARN or FAULT) 1: Do not report clipping on the configured pin (WARN or FAULT) |
0 | MASK OTW | R/W | 0 |
0: Report overtemperature warnings on the WARN pin 1: Do not report overtemperature warnings on the WARN pin |