ZHCSIC2H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
TI requires that the peak current is smaller than the OCP (Over Current Protection) value which is 7.5 A, there are 3 cases which cause high peak current flow through inductor.

θ=0.5 (BD Modulation), 0.14 (1SPW Modulation), 0.14 (Hybrid Modulation)


TI suggests that inductor saturation current Isat, is larger than the amplifier peak current during power-up and play audio.

| PVDD (V) | Switching Frequency (kHz) | Minimum Inductance (L) (µH) |
|---|---|---|
| ≤ 12 | 384 | 4.7 |
| > 12 | 384 | 10 |
For higher switching frequencies (Fsw), select the inductors with minimum inductance to be 384 kHz / Fsw × L. Same PVDD and switching frequency, larger inductance means smaller idle current for lower power dissipation.