ZHCSIC2H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
The requirements for the supporting components for the TAS5825M device in a Stereo 2.0 (BTL) system is provide in Table 10-2.
| REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
|---|---|---|---|
| C1, C16 | 0.1 µF | 0402 | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0402 |
| C2, C17, C37, C38 | 22 µF | 0805 | CAP, CERM, 22 µF, 35 V, ±20%, JB, 0805 |
| C3 | 4.7 µF | 0603 | CAP, CERM, 4.7 µF, 10 V, ±10%, X5R, 0603 |
| C4 | 0.1 µF | 0603 | CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603 |
| C5, C14, C15 | 1 µF | 0603 | CAP, CERM, 1 µF, 16 V, ±10%, X5R, 0603 |
| C6, C9, C10, C13 | 0.47 µF | 0603 | CAP, CERM, 0.47 µF, 16 V, ±10%, X7R, 0603 |
| C41, C42, C43, C44 | 0.68 µF | 0805 | CAP, CERM, 0.68 µF, 50 V, ±10%, X7R, 0805 |
| L1, L2, L3, L4 | 10 µH | Inductor, Shielded, Ferrite, 10 µH, 4.4 A, 0.0304 Ω, SMD 1274AS-H-100M=P3 | |
| R1 | 0 Ω | 0402 | RES, 0, 5%, 0.063 W, 0402 |
| R20, R21, R22, R23 | 10 kΩ | 0402 | RES, 10.0 k, 1%, 0.063 W, 0402 |