ZHCSI92D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
With (Ferrite Bead as the output filter), 220 V to 12 V adapter from a major TV customer, 8-Ω speaker, Spread Spectrum Enabled, Stereo Output Power = 8W/CH, 1 meter speaker cable for each channel.
Figure 8-7 Radiated Emission with Ferrite Bead Filter - Horizontal
Figure 8-8 Radiated Emission with Ferrite Bead Filter - VerticalWith Inductor as the output filter, the EMI margin reserve ≥ 15dB Margin for both Conducted Emission and Radiated Emission. More data are included in the application note -TAS5805M Design Considerations for EMC.