ZHCSFY3B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Assign DSP Interrupt 3 and DSP interrupt 4 to specific interrupt
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | INT_GEN_DSP3[2:0] | Reserved | INT_GEN_DSP4[2:0] | ||||
| RW-0h | RW-0h | RW-0h | RW-0h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | RW | 0h | Reserved |
| 6-4 | INT_GEN_DSP3[2:0] | RW | 0h | DSP output interrupt 3 is
0 = not used in the generation of interrupt 1 = used in the generation of INT1 2 = used in the generation of INT2 3 = used in the generation of INT3 4 = used in the generation of INT4 5-7 = Reserved |
| 3 | Reserved | RW | 0h | Reserved |
| 2-0 | INT_GEN_DSP4[2:0] | RW | 0h | DSP output interrupt 4 is
0 = not used in the generation of interrupt 1 = used in the generation of INT1 2 = used in the generation of INT2 3 = used in the generation of INT3 4 = used in the generation of INT4 5-7 = Reserved |