ZHCSFY3B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
This register sets the PCM sampling rate.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Reserved | ASI_SR[1:0] | |||||
| RW-0h | RW-0h | RW-0h | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | Reserved | RW | 0h | Reserved |
| 2 | Reserved | RW | 0h | Reserved |
| 1-0 | ASI_SR[1:0] | RW | 0h | Sets the sampling rate of the ASI input data in PCM mode to
0 = 8kHz 1 = 16kHz 2 = 48 kHz 3 = 96kHz |