ZHCSFY3B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Configures high-Z state of GPIO3 and GPIO4
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | GP4_HIZ[2:0] | Reserved | GP3_HIZ[2:0] | ||||
| RW-0h | RW-0h | RW-0h | RW-0h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | RW | 0h | Reserved |
| 6-4 | GP4_HIZ[2:0] | RW | 0h | Pin GPIO4 output is
0 = driven both LO/HI 1 = driven both LO/HI with buskeeper for use with outputs needing tri-stated 2 = Reserved 3 = Reserved 4 = Reserved 5 = Reserved 6 = Reserved 7 = Reserved |
| 3 | Reserved | RW | 0h | Reserved |
| 2-0 | GP3_HIZ[2:0] | RW | 0h | Pin GPIO3 output is
0 = driven both LO/HI 1 = driven both LO/HI with buskeeper for use with outputs needing tri-stated 2 = Reserved 3 = Reserved 4 = Reserved 5 = Reserved 6 = Reserved 7 = Reserved |