ZHCSN45B December 2021 – December 2023 SN75LVPE5412
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN75LVPE5412 receivers feature a continuous-time linear equalizer (CTLE) that applies high-frequency boost and low-frequency attenuation to help equalize the frequency-dependent insertion loss effects of a passive channel. The receivers implement two stage linear equalizer for wide range of equalization capability. The equalizer stages also provide flexibility to make subtle modifications of mid-frequency boost for best EQ gain profile match with wide range of channel media characteristics. The EQ profile control feature is only available in SMBus/I2C Mode. In Pin Mode the settings are optimized for FR4 traces.
Table 6-2 shows available equalization boost through EQ control pins or SMBus/I2C registers. In Pin Control mode EQ1 and EQ0 pins set equalization boost for all channels. In I2C Mode individual channels can be independently programmed for EQ boost.
| EQUALIZATION SETTING | TYPICAL EQ BOOST (dB) | |||||||
|---|---|---|---|---|---|---|---|---|
| EQ INDEX | Pin Mode | SMBus/I2C Mode | At 8 GHz | At 16 GHz | ||||
| EQ1 | EQ0 | eq_stage1_3:0 | eq_stage2_2:0 | eq_profile_3:0 | eq_stage1_bypass | |||
| 0 | L0 | L0 | 0 | 0 | 0 | 1 | 2.0 | 4.0 |
| 1 | L0 | L1 | 1 | 0 | 0 | 1 | 4.0 | 6.0 |
| 2 | L0 | L2 | 3 | 0 | 0 | 1 | 5.0 | 8.0 |
| 3 | L0 | L3 | 7 | 0 | 0 | 1 | 7.0 | 10.0 |
| 4 | L0 | L4 | 7 | 1 | 0 | 1 | 8.0 | 12.0 |
| 5 | L1 | L0 | 0 | 0 | 1 | 0 | 7.0 | 12.0 |
| 6 | L1 | L1 | 1 | 0 | 1 | 0 | 7.5 | 13.0 |
| 7 | L1 | L2 | 2 | 0 | 1 | 0 | 8.0 | 14.0 |
| 8 | L1 | L3 | 3 | 0 | 3 | 0 | 9.0 | 15.0 |
| 9 | L1 | L4 | 4 | 0 | 3 | 0 | 10.0 | 15.5 |
| 10 | L2 | L0 | 5 | 1 | 7 | 0 | 10.5 | 16.0 |
| 11 | L2 | L1 | 6 | 1 | 7 | 0 | 11.0 | 17.0 |
| 12 | L2 | L2 | 8 | 1 | 7 | 0 | 12.0 | 17.5 |
| 13 | L2 | L3 | 10 | 1 | 7 | 0 | 12.5 | 18.5 |
| 14 | L2 | L4 | 10 | 2 | 15 | 0 | 13.0 | 19.0 |
| 15 | L3 | L0 | 11 | 3 | 15 | 0 | 14.0 | 20.0 |
| 16 | L3 | L1 | 12 | 4 | 15 | 0 | 15.0 | 21.0 |
| 17 | L3 | L2 | 13 | 5 | 15 | 0 | 16.0 | 22.0 |
| 18 | L3 | L3 | 14 | 6 | 15 | 0 | 16.5 | 23.0 |
| 19 | L3 | L4 | 15 | 7 | 15 | 0 | 17.0 | 24.0 |