ZHCSN45B December 2021 – December 2023 SN75LVPE5412
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Receiver | ||||||
| RLRX-DIFF | Input differential return loss | 50 MHz to 1.25GHz | -22 | dB | ||
| 1.25GHz to 2.5GHz | -22 | dB | ||||
| 2.5GHz to 4.0GHz | -20 | dB | ||||
| 4.0GHz to 8.0GHz | -13 | dB | ||||
| 8.0GHz to 16GHz | -9 | dB | ||||
| RLRX-CM | Input common-mode return loss | 50 MHz to 2.5GHz | -20 | dB | ||
| 2.5GHz to 8.0GHz | -14 | dB | ||||
| 8.0GHz to 16GHz | -9 | dB | ||||
| XTRX | Receive-side pair-to-pair isolation | Minimum over 10 MHz to 16GHz range | -45 | dB | ||
| Transmitter | ||||||
| VTX-AC-CM-PP | Tx AC peak-to-peak common mode voltage | Measured with lowest EQ, GAIN = L4; PRBS-7, 32Gbps, over at least 106 bits using a bandpass filter from 30 kHz to 500 MHz | 50 | mVpp | ||
| VTX-RCV-DETECT | Amount of voltage change allowed during receiver detection | Measured while Tx is sensing whether a low-impedance receiver is present. No load is connected to the driver output | 0 | 600 | mV | |
| RLTX-DIFF | Output differential return loss | 50 MHz to 1.25GHz | -22 | dB | ||
| 1.25GHz to 2.5GHz | -22 | dB | ||||
| 2.5GHz to 4.0GHz | -21 | dB | ||||
| 4.0GHz to 8.0GHz | -15 | dB | ||||
| 8.0GHz to 16GHz | -10 | dB | ||||
| RLTX-CM | Output common-mode return loss | 50 MHz to 2.5GHz | -16 | dB | ||
| 2.5GHz to 8.0GHz | -12 | dB | ||||
| 8.0GHz to 16GHz | -10 | dB | ||||
| XTTX | Transmit-side pair-to-pair isolation; port A or port B | Minimum over 10 MHz to 16GHz range | -50 | dB | ||
| Device Datapath | ||||||
| TPLHD/PHLD | Input-to-output latency (propagation delay) through a data channel | For either low-to-high or high-to-low transition. | 90 | 130 | ps | |
| LTX-SKEW | Lane-to-lane output skew | Between any two lanes within a single transmitter. | 20 | ps | ||
| TRJ-DATA | Additive random jitter with data | Jitter through redriver minus the calibration trace. 32Gbps PRBS15. 800 mVpp-diff input swing. | 55 | fs | ||
| TRJ-INTRINSIC | Intrinsic additive random jitter with clock | Jitter through redriver minus the calibration trace. 32GHz clock. 800 mVpp-diff input swing. | 35 | fs | ||
| JITTERTOTAL-DATA | Additive total jitter with data | Jitter through redriver minus the calibration trace. 32Gbps PRBS15. 800 mVpp-diff input swing. | 1.0 | ps | ||
| JITTERTOTAL-INTRINSIC | Intrinsic additive total jitter with clock | Jitter through redriver minus the calibration trace. 16GHz clock. 800 mVpp-diff input swing. | 0.1 | ps | ||
| FLAT-GAIN | Broadband DC and AC flat gain - input to output, measured at DC | Minimum EQ, GAIN1/0=L0 | -5.6 | dB | ||
| Minimum EQ, GAIN1/0=L1 | -3.8 | dB | ||||
| Minimum EQ, GAIN1/0=L2 | -1.2 | dB | ||||
| Minimum EQ, GAIN1/0=L3 | 2.6 | dB | ||||
| Minimum EQ, GAIN1/0=L4 (Float) | 0.6 | dB | ||||
| EQ-MAX16G | EQ boost at max setting (EQ INDEX = 19) | AC gain at 16GHz relative to gain at 100 MHz. | 24.0 | dB | ||
| LINEARITY-DC | Output DC linearity. | at 0dB flat gain | 1700 | mVpp | ||
| LINEARITY-AC | Output AC linearity at 32Gbps | at 0dB flat gain | 930 | mVpp | ||