SLLS259J November 1996 – October 2016 SN75LVDS82
PRODUCTION DATA.
The SN75LVDS82 implements five low-voltage differential signal (LVDS) line receivers: 4 data lanes and 1 clock lane. The clock is internally multiplied by 7 and used for sampling LVDS data. Each input lane contains a shift register that converts serial data to parallel. 28 total bits per clock period are deserialized and presented on the LVTTL output bus
The SN65LVDS82 is a simple deserializer that ignores bit representation in the LVDS stream. The data inputs to the receiver come from a transmitters such as the SN75LVDS83B and consist of up to 24 bits of video information, a horizontal synchronization bit, a vertical synchronization bit, an enable bit, and a spare bit.
The pixel data assignment is listed in Table 1 for 24-bit, 18-bit, and 12-bit color hosts.
| SERIAL CHANNEL | DATA BITS | 8-BIT | 6-BIT | 4-BIT | |||
|---|---|---|---|---|---|---|---|
| FORMAT-1 | FORMAT-2 | FORMAT-3 | NON-LINEAR STEP SIZE | LINEAR STEP SIZE | |||
| Y0 | D0 | R0D27 | R2 | R2 | R0 | R2 | VCC |
| D1 | R1 | R3 | R3 | R1 | R3 | GND | |
| D2 | R2 | R4 | R4 | R2 | R0 | R0 | |
| D3 | R3 | R5 | R5 | R3 | R1 | R1 | |
| D4 | R4 | R6 | R6 | R4 | R2 | R2 | |
| D6 | R5 | R7 | R7 | R5 | R3 | R3 | |
| D7 | G0 | G2 | G2 | G0 | G2 | VCC | |
| Y1 | D8 | G1 | G3 | G3 | G1 | G3 | GND |
| D9 | G2 | G4 | G4 | G2 | G0 | G0 | |
| D12 | G3 | G5 | G5 | G3 | G1 | G1 | |
| D13 | G4 | G6 | G6 | G4 | G2 | G2 | |
| D14 | G5 | G7 | G7 | G5 | G3 | G3 | |
| D15 | B0 | B2 | B2 | B0 | B2 | VCC | |
| D18 | B1 | B3 | B3 | B1 | B3 | GND | |
| Y2 | D19 | B2 | B4 | B4 | B2 | B0 | B0 |
| D20 | B3 | B5 | B5 | B3 | B1 | B1 | |
| D21 | B4 | B6 | B6 | B4 | B2 | B2 | |
| D22 | B5 | B7 | B7 | B5 | B3 | B3 | |
| D24 | HSYNC | HSYNC | HSYNC | HSYNC | HSYNC | HSYNC | |
| D25 | VSYNC | VSYNC | VSYNC | VSYNC | VSYNC | VSYNC | |
| D26 | ENABLE | ENABLE | ENABLE | ENABLE | ENABLE | ENABLE | |
| Y3 | D27 | R6 | R0 | GND | GND | GND | GND |
| D5 | R7 | R1 | GND | GND | GND | GND | |
| D10 | G6 | G0 | GND | GND | GND | GND | |
| D11 | G7 | G1 | GND | GND | GND | GND | |
| D16 | B6 | B0 | GND | GND | GND | GND | |
| D17 | B7 | B1 | GND | GND | GND | GND | |
| D23 | RSVD | RSVD | GND | GND | GND | GND | |
| CLKOUT | CLKIN | CLK | CLK | CLK | CLK | CLK | CLK |
Figure 12. SN75LVDS82 Load and Shift Timing Sequences
The SN75LVDS82 can be put in low-power consumption mode by active-low input SHTDN. Connecting pin SHTDN to GND inhibits the clock and shut off the LVDS output drivers for lower power consumption. A low level on this signal clears all internal registers to a low-level. Populate a pull-up to VCC on SHTDN to enable the device for normal operation.
Figure 13. 16-Grayscale Test-Pattern Waveforms
Figure 14. Worst-Case Test-Pattern Waveforms
Figure 15. Input Clock Jitter Test