ZHCSTR9H October 1993 – November 2023 SN65LBC175 , SN75LBC175
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP† | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation delay time, high- to low-level output | VID = −1.5 V to 1.5 V, See Figure 6-1 | 11 | 22 | 30 | ns |
| tPLH | Propagation delay time, low- to high-level output | 11 | 22 | 30 | ns | |
| tPZH | Output enable time to high level | See Figure 6-2 | 17 | 30 | ns | |
| tPZL | Output enable time to low level | See Figure 6-3 | 18 | 30 | ns | |
| tPHZ | Output disable time from high level | See Figure 6-2 | 30 | 40 | ns | |
| tPLZ | Output disable time from low level | See Figure 6-3 | 23 | 30 | ns | |
| tsk(p) | Pulse skew (|tPHL − tPLH|) | See Figure 6-2 | 4 | 6 | ns | |
| tt | Transition time | See Figure 6-1 | 3 | 10 | ns | |