ZHCSTR9H October 1993 – November 2023 SN65LBC175 , SN75LBC175
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
| PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
|---|---|---|---|---|
| D | 1100 mW | 8.7 mW/°C | 709 mW | 578 mW |
| DW | 1200 mW | 9.6 mW/°C | 770 mW | 625 mW |
| N | 1150 mW | 9.2 mW/°C | 736 mW | 598 mW |