ZHCS202E April   2011  – March 2015 SN75DP130

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明(续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Power Dissipation
    6. 7.6 Electrical Characteristics
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Reset Signal
      2. 9.3.2 Hot Plug Detect and Cable Adapter Detect
      3. 9.3.3 AUX and DDC Configuration
      4. 9.3.4 Main Link Configuration
      5. 9.3.5 Link Training and DPCD
      6. 9.3.6 Equalization
      7. 9.3.7 Configurable Outputs
      8. 9.3.8 Squelch
    4. 9.4 Device Functional Modes
    5. 9.5 Programming
      1. 9.5.1 I2C Interface Overview
    6. 9.6 Register Maps
      1. 9.6.1 SN75DP130 Local I2C Control and Status Registers
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Logic I2C Interface
        2. 10.2.2.2 CAD Sink Over Ride
        3. 10.2.2.3 HPD Sink Over Ride
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 SN75DP130 Power Sequencing
      1. 11.1.1 Power-Up Sequence:
      2. 11.1.2 Power-Down Sequence:
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Layer Stack
      2. 12.1.2 Differential Traces
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 商标
    2. 13.2 静电放电警告
    3. 13.3 术语表
  14. 14机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

SN75DP130SS RGZ Package
48-Pin VQFN Single Supply
Top View
SN75DP130 po1_llse57.gif
SN75DP130DS RGZ Package
48-Pin VQFN Dual Supply
Top View
SN75DP130 po2_llse57.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
MAIN LINK TERMINALS
IN0n 39 Input
(100-Ω diff)
DisplayPort Main Link Lane 0 Differential Input
IN0p 38
IN1n 42 DisplayPort Main Link Lane 1 Differential Input
IN1p 41
IN2n 45 DisplayPort Main Link Lane 2 Differential Input
IN2p 44
IN3n 48 DisplayPort Main Link Lane 3 Differential Input
IN3p 47
OUT0n 22 Output
(100-Ω diff)
DisplayPort Main Link Lane 0 Differential Output
OUT0p 23
OUT1n 19 DisplayPort Main Link Lane 1 Differential Output
OUT1p 20
OUT2n 16 DisplayPort Main Link Lane 2 Differential Output
OUT2p 17
OUT3n 13 DisplayPort Main Link Lane 3 Differential Output
OUT3p 14
AUX CHANNEL AND DDC DATA TERMINALS
AUX_SRCn 29 I/O
(100-Ω diff)
Source Side Bidirectional DisplayPort Auxiliary Data Channel. If the AUX_SNK channel is used for monitoring only, these signals are not used and may be left open.
AUX_SRCp 30
AUX_SNKn 27 I/O
(100-Ω diff)
Sink Side Bidirectional DisplayPort Auxiliary Data Channel.
AUX_SNKp 28
SDA_DDC 34 I/O Bidirectional I2C Display Data Channel (DDC) for TMDS mode. These signals may be used together with AUX_SNK to form a FET switch to short-circuit the AC coupling capacitors during TMDS operation in a DP++ Dual-Mode configuration. These terminals include integrated 60-kΩ pullup resistors
SCL_DDC 33
HPD, CAD, AND CONTROL TERMINALS
HPD_SRC 9 O Hot Plug Detect Output to the DisplayPort Source.
HPD_SNK 11 I DisplayPort Hot Plug Detect Input from Sink. This device input is 5-V tolerant.
Note: Pull this input high during compliance testing or use I2C control interface to go into compliance test mode and control HPD_SNK and HPD_SRC by software.
CAD_SRC 8 O DP Cable Adapter Detect Output. This output typically drives the GPU CAD input.
CAD_SNK 10 I DisplayPort Cable Adapter Detect Input. This input tolerates a 5-V supply with a supply impedance higher than 90kΩ. A device internal zener diode limits the input voltage to 3.3 V.
An external 1MΩ resistor to GND is recommended. This terminal is used to select DP mode or TMDS mode in a DP++ Dual-Mode application.
SCL_CTL 4 I/O Bidirectional I2C interface to configure the SN75DP130. This interface is active independent of the EN input but inactive when RSTN is low.
SDA_CTL 5
RSTN 35 I Active Low Device Reset. This input includes a 150-kΩ resistor to the VDDD core supply. An external capacitor to GND is recommended on the RSTN input to provide a power-up delay (see the VIL and VIH specifications in Recommended Operating Conditions).
This signal is used to place the SN75DP130 into Shutdown mode for the lowest power consumption. When the RSTN input is asserted, all outputs (excluding HPD_SRC and CAD_SRC) are high-impedance, and inputs (excluding HPD_SNK and CAD_SNK) are ignored; all I2C and DPCD registers are reset to their default values.
At power up, the RSTN input must not be de-asserted until the VCC and VDDD supplies have reached at least the minimum recommended supply voltage level (see Figure 34 for timing requirements).
EN 26 I Device Enable. This input incorporates an internal pullup of 200 kΩ.
ADDR_EQ 3 3-level Input I2C Target Address Select and EQ Configuration Input. If the I2C bus is used, this input setting selects the I2C target address, as described in Figure 19. This input also configures the input EQ to the device, as described in Table 3.
SUPPLY AND GROUND TERMINALS
VDDD SN75DP130DS
6, 12, 15, 21, 25, 32, 37, 43
Digital low voltage core and Main Link supply for SN75DP130DS device option.
Nominally 1.1 V.
VCC SN75DP130SS
1, 6, 12, 25, 32, 36
3.3-V Supply
SN75DP130DS
1, 36
VDDD_DREG 2 SN75DP130SS: Digital voltage regulator decoupling; install 1 µF to GND.
SN75DP130DS: Treat same as VDDD; this pin will be most noisy of all VDDD terminals and needs a decoupling capacitor nearby.
GND 18, 24, 31, and
Exposed Thermal Pad
Ground. Reference GND connections include the device package exposed thermal pad.
NC SN75DP130SS
7, 15, 21, 37, 40, 43, 46
No Connect. These terminals may be left unconnected, or connect to GND.
SN75DP130DS
7, 40, 46