ZHCS202E April   2011  – March 2015 SN75DP130

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明(续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Power Dissipation
    6. 7.6 Electrical Characteristics
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Reset Signal
      2. 9.3.2 Hot Plug Detect and Cable Adapter Detect
      3. 9.3.3 AUX and DDC Configuration
      4. 9.3.4 Main Link Configuration
      5. 9.3.5 Link Training and DPCD
      6. 9.3.6 Equalization
      7. 9.3.7 Configurable Outputs
      8. 9.3.8 Squelch
    4. 9.4 Device Functional Modes
    5. 9.5 Programming
      1. 9.5.1 I2C Interface Overview
    6. 9.6 Register Maps
      1. 9.6.1 SN75DP130 Local I2C Control and Status Registers
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Logic I2C Interface
        2. 10.2.2.2 CAD Sink Over Ride
        3. 10.2.2.3 HPD Sink Over Ride
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 SN75DP130 Power Sequencing
      1. 11.1.1 Power-Up Sequence:
      2. 11.1.2 Power-Down Sequence:
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Layer Stack
      2. 12.1.2 Differential Traces
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 商标
    2. 13.2 静电放电警告
    3. 13.3 术语表
  14. 14机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Detailed Description

9.1 Overview

The SN75DP130 DisplayPort (DP) re-driver that regenerates the DP high-speed digital link. The device complies with the VESA DisplayPort Standard Version 1.2, and supports a 4-lane main link interface signaling up to HBR2 rates at 5.4 Gbps per lane. The device compensates for ISI loss across a transmission line to provide the optimum DP electrical performance from source to sink. The SN75DP130 is typically used in source applications either on a motherboard or in a docking station. With its large amount of equalization gain and ability to adjust its outputs levels, the DP130 can also be used in a sink application.

9.2 Functional Block Diagram

SN75DP130 bd_llse57.gif

9.3 Feature Description

9.3.1 Reset Signal

The SN75DP130 RSTN input gives control over the device reset and to place the device into shutdown mode. When RSTN is low, all DPCD registers are reset to their default values, and all Main Link lanes are disabled. When the RSTN input returns to a high logic level, the device comes out of the shutdown mode. To turn on the Main Link, it is necessary to either program the DPCD registers through the local I2C interface or to go through a full sequence of Link Training between DP source and DP sink.

It is critical to reset the digital logic of the SN75DP130 after the VDDD supply is stable (that is, VDDD has reached the minimum recommended operating voltage). This is achieved by asserting the RSTN input from low to high. A system may provide a control signal to the RSTN signal that transitions low to high after the VDDD supply is stable, or implement an external capacitor connected between RSTN and GND, to allow delaying the RSTN signal during power up. The implementations are shown in Figure 15 and Figure 16.

SN75DP130 ext_cap_llse57.gifFigure 15. External Capacitor Controlled RSTN
SN75DP130 RSTN_input_llse57.gifFigure 16. RSTN Input from Active Controller

When implementing the external capacitor, the size of the external capacitor depends on the power up ramp of the VDDD supply where a slower ramp-up results in a larger value external capacitor.

Refer to the latest reference schematic for the SN75DP130 device and/or consider approximately 200-nF capacitor as a reasonable first estimate for the size of the external capacitor.

When implementing a RSTN input from an active controller, it is recommended to use an open-drain driver if the RSTN input is driven. This protects the RSTN input from damage of an input voltage greater than VDDD.

9.3.2 Hot Plug Detect and Cable Adapter Detect

The SN75DP130 generates the Hot Plug Detect (HPD_SRC) signal to indicate to the source that a sink has been detected. A low HPD_SNK signal input indicates no sink device is connected. When HPD_SNK is high, the CAD_SNK signal indicates whether a DP sink (CAD_SNK=low) or a TMDS sink (CAD_SNK=high).

A sink device can request a source device interrupt by pulling the HPD_SNK signal low for a duration of 0.5 ms to 1 ms. The interrupt passes through the SN75DP130. If the HPD_SNK signal goes low for longer than 2 ms, the DP source determines that the sink device is disconnected. To conserve power, the SN75DP130 will go into a power saving Standby mode after the HPD signal went low for a duration of tT(HPD).

In the TMDS mode the AUX training logic is disabled and the Main Link transmits with a fixed output voltage swing of 600mVpp; the pre-emphasis level is set to 0 dB. Output swing and pre-emphasis level are also adjustable by I2C interface. In TMDS mode all four Main Link output lanes are enabled.

Through the local I2C interface it is also possible to force the device to ignore HPD_SNK and CAD_SNK, and control HPD_SRC and CAD_SRC directly.

9.3.3 AUX and DDC Configuration

The SN75DP130 offers an AUX source channel (AUX_SRC), AUX sink channel (AUX_SNK), a selectable DDC interface (SDA_DDC/SCL_DDC) for TMDS mode, and a local I2C control interface (SCL_CTL / SDA_CTL). Upon power-up, the SN75DP130 enables the connection between the AUX_SNK to the appropriate source interface based on CAD_SNK. Table 2 describes the switching logic, including the programmability through the local I2C interface.

The DDC interface incorporates 60-kΩ pull-up resistors on SDA_DDC and SCL_DDC, which are turned on when CAD_SNK is high (TMDS mode) but turned off when CAD_SNK is low (DP mode).

Table 2. AUX and DDC Interface Configurations

HPD_SNK I2C
REGISTER
BIT 04.0
I2C
REGISTER
BIT 04.1
CAD_SNK AUX_SNK AUX_SRC DDC AUX
MONITOR
COMMENT
0 X X X OFF OFF OFF inactive no sink detected; low power mode
1 0
(default; works for Intel, NVIDIA, and AMD)
0
(default)
0 ON ON OFF active DP sink detected; AUX_SNK connects to AUX_SRC
1 ON OFF ON inactive TMDS cable adapter detected; DDC connects to AUX_SNK
1
(NVIDIA, AMD special mode)
0 OFF ON OFF active DP sink detected; AUX_SNK disconnected from AUX_SRC; AUX_SNK monitors AUX training
1 ON ON OFF inactive TMDS cable adapter detected; AUX_SNK connects to AUX_SRC and can be used to short AC coupling caps
0 1 0 ON ON OFF active DP sink detected; AUX_SNK connects to AUX_SRC
1 inactive TMDS cable adapter detected; AUX_SRC connects to AUX_SNK
1 undetermined mode not recommended

9.3.4 Main Link Configuration

The EQ input stage is self-configuring based on Link Training. A variety of EQ settings are available through external pin configuration to accommodate for different PCB loss and GPU settings, and the I2C interface may be used to fully customize EQ configuration lane-by-lane beyond the input pin configurability options, as described in Table 3.

Table 3. Main Link EQ Configurations

EQ_I2C_ENABLE
(reg 05.7)
ADDR_EQ CAD_SNK(2)
VIL = DP
VIH = TMDS
LINK TRAINING
ON/OFF
(reg 04.2)
LINK TRAINING AEQ(Lx)(1)
LANE 0 to 2
LINK TRAINING AEQ(Lx)(1)
LANE 3
DESCRIPTION
0 (default) VIL VIL 1 (default) AEQ(L0) = 8 dB at 2.7 GHz
AEQ(L1) = 6 dB at 2.7 GHz
AEQ(L2) = 3.5 dB at 2.7 GHz
AEQ(L3) = 0 dB at 2.7 GHz
same as Lane 0 to 2 automatic low-range EQ gain based on link training; DP mode
0 AEQ(Lx) = 6 dB at 2.7 GHz DP mode; fixed EQ
VIH x EQ(Lx) = 6 dB at 2.7 GHz 3 dB at 1.35 GHz TMDS mode; fixed EQ
VIM VIL 1 AEQ(Lx) = 8 dB at 2.7 GHz same as Lane 0 to 2 DP mode; fixed EQ
0 AEQ(Lx) = 8 dB at 2.7 GHz DP mode; fixed EQ
VIH x EQ(Lx) = 8 dB at 2.7 GHz 3 dB at 1.35 GHz TMDS mode; fixed EQ
VIH VIL 1 AEQ(L0) = 15 dB at 2.7 GHz
AEQ(L1) = 13 dB at 2.7 GHz
AEQ(L2) = 10 dB at 2.7 GHz
AEQ(L3) = 6 dB at 2.7 GHz
same as Lane 0 to 2 automatic high-range EQ gain based on link training; DP mode
0 AEQ(Lx) = 13 dB at 2.7 GHz DP mode; fixed EQ
VIH x EQ(Lx) = 13 dB at 2.7 GHz 3 dB at 1.35 GHz TMDS mode; fixed EQ
1 x VIL 1 AEQ(Lx) = 0 dB at 2.7 GHz
AEQ(Lx) I2C programmable
same as Lane 0 to 2 DP mode; EQ fully programmable for each training level; EQ disabled by default
0 AEQ(L1) = 0 dB at 2.7 GHz
AEQ(L1) I2C programmable
DP mode; EQ fully programmable by AEQ(L1) levels; default AEQ(L1) EQ setting at 6 dB At 2.7 GHz
VIH x 3 dB at 1.35 GHz TMDS mode; fixed EQ
(1) EQ setting is adjusted based on the output pre-emphasis level setting; the EQ setting is indifferent to the level of VOD.
(2) Setting CAD_TEST_MODE (Reg 17.0) forces the SN75DP130 into a TMDS test mode even if no external CAD signal is present

9.3.5 Link Training and DPCD

The SN75DP130 monitors the auxiliary interface access to DisplayPort Configuration Data (DPCD) registers during Link Training in DP mode to select the output voltage swing VOD, output pre-emphasis, and the EQ setting of the Main Link. The AUX monitor for SN75DP130 supports Link Training in 1Mbps Manchester mode, and is disabled during TMDS mode (CAD_SNK=VIH).

The AUX channel is further monitored for the DisplayPort D3 standby command.

The DPCD registers monitored by SN75DP130 are listed in Figure 17. Bit fields not listed are reserved and values written to reserved fields are ignored.

Figure 17. DPCD Registers Used by the SN75DP130 AUX Monitor
7 6 5 4 3 2 1 0
x x x x x x x x
R/W RW RW RW RW RW RW RW
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 4. DPCD Registers Used by the SN75DP130 AUX Monitor

Address Field Type Description
00100h LINK_BW_SET RW Bits 7:0 = Link Bandwidth Setting
Write Values:
06h – 1.62 Gbps per lane
0Ah – 2.7 Gbps per lane (default)
14h – 5.4 Gbps per lane
Note: any other value is reserved; the SN75DP130 will revert to 5.4 Gbps operation when any other value is written
Read Values:
00h – 1.62 Gbps per lane
01h – 2.7 Gbps per lane (default)
02h – 5.4 Gbps per lane
00101h LANE_COUNT_SET RW Bits 4:0 = Lane Count
Write Values:
00h – All lanes disabled (default)
01h – One lane enabled
02h – Two lanes enabled
04h – Four lanes enabled
Note: any other value is invalid and disables all Main Link output lanes
Read Values:
00h – All lanes disabled (default)
01h – One lane enabled
03h – Two lanes enabled
0Fh – Four lanes enabled
00103h TRAINING_LANE0_SET RW Write Values:
Bits 1:0 = Output Voltage VOD Level
00 – Voltage swing level 0 (default)
01 – Voltage swing level 1
10 – Voltage swing level 2
11 – Voltage swing level 3
Bits 4:3 = Pre-emphasis Level
00 – Pre-emphasis level 0 (default)
01 – Pre-emphasis level 1
10 – Pre-emphasis level 2
11 – Pre-emphasis level 3
Note: the following combinations are not allowed for bits [1:0]/[4:3]: 01/11, 10/10, 10/11, 11/01, 11/10, 11/11; setting to any of these invalid combinations disables all Main Link lanes until the register value is changed back to a valid entry
Read Values:
Bits 1:0 = Output Voltage VOD Level
00 – Voltage swing level 0 (default)
01 – Voltage swing level 1
10 – Voltage swing level 2
11 – Voltage swing level 3
Bits 3:2 = Pre-emphasis Level
00 – Pre-emphasis level 0 (default)
01 – Pre-emphasis level 1
10 – Pre-emphasis level 2
11 – Pre-emphasis level 3
00104h TRAINING_LANE1_SET RW Sets the VOD and pre-emphasis levels for lane 1
00105h TRAINING_LANE2_SET RW Sets the VOD and pre-emphasis levels for lane 2
00106h TRAINING_LANE3_SET RW Sets the VOD and pre-emphasis levels for lane 3
0010F TRAINING_LANE0_1_SET2 RW Write Values:
Bits 1:0 = Lane 0 Post Cursor 2
00 – IN0 expects post cursor2 level 0; OUT0 transmits at post cursor 2 level 0
01 – IN0 expects post cursor2 level 1; OUT0 transmits at post cursor 2 level 0
10 – IN0 expects post cursor2 level 2; OUT0 transmits at post cursor 2 level 0
11 – IN0 expects post cursor2 level 3; OUT0 transmits at post cursor 2 level 0
Bits 5:4 = Lane 1 Post Cursor 2
00 – IN1 expects post cursor2 level 0; OUT1 transmits at post cursor 2 level 0
01 – IN1 expects post cursor2 level 1; OUT1 transmits at post cursor 2 level 0
10 – IN1 expects post cursor2 level 2; OUT1 transmits at post cursor 2 level 0
11 – IN1 expects post cursor2 level 3; OUT1 transmits at post cursor 2 level 0
Read Values:
Bits 1:0 = Lane 0 Post Cursor 2
00 – IN0 expects post cursor2 level 0; OUT0 transmits at post cursor 2 level 0
01 – IN0 expects post cursor2 level 1; OUT0 transmits at post cursor 2 level 0
10 – IN0 expects post cursor2 level 2; OUT0 transmits at post cursor 2 level 0
11 – IN0 expects post cursor2 level 3; OUT0 transmits at post cursor 2 level 0
Bits 3:2 = Lane 1 Post Cursor 2
00 – IN1 expects post cursor2 level 0; OUT1 transmits at post cursor 2 level 0
01 – IN1 expects post cursor2 level 1; OUT1 transmits at post cursor 2 level 0
10 – IN1 expects post cursor2 level 2; OUT1 transmits at post cursor 2 level 0
11 – IN1 expects post cursor2 level 3; OUT1 transmits at post cursor 2 level 0
0110F TRAINING_LANE2_3_SET2 RW Bit definition identical to that of TRAINING_LANE_0_1_SET2 but for lanes 2 (IN2/OUT2) and lane 3 (IN3/OUT3)
00600h SET_POWER RW Bits 1:0 = Power Mode
Write Values:
01 – Normal mode (default)
10 – Power down mode; D3 Standby Mode
The Main Link and all analog circuits are shut down and the AUX channel is monitored during the D3 Standby Mode. The device exits D3 Standby Mode by access to this register, when CAD_SNK goes high, or if DP_HPD_SNK goes low for longer than tT(HPD), which indicates that the DP sink was disconnected, or that the PRIORITY control has selected the HDMI/DVI sink.
Note: setting the register to the invalid combination 0600h[1:0] = 00 or 11 is ignored by the device and the device remains in normal mode
Read Values:
00 – Normal mode (default)
01 – Power-down mode; D3 Standby Mode

9.3.6 Equalization

The SN75DP130 includes a flexible continuous time linear equalizer (CTLE) to compensate for trace or cable loss at its input. When the SN75DP130 is in DP mode, the equalization is self-configuring based on link training commands that are monitored on the AUX channel. The host can configure the desired equalization values, on a lane-by-lane basis, through I2C control. These I2C equalization values are then automatically implemented based on the results of link training.

When the SN75DP130 is in TMDS mode, the equalization applied is based on external pin settings and I2C settings. (See Table 3 for details.)

9.3.7 Configurable Outputs

The SN75DP130 driver on each channel provides flexibility in setting output voltage swing as well as driver de-emphasis. Four levels of output voltage swing and four levels of de-emphasis settings are independently available. Channel equalization coupled with output configurability allows for optimizing the device output eyes across a wide range of channel environments.

9.3.8 Squelch

The SN75DP130 incorporates selectable output signal squelch for conditions when the device input signal does not meet preset thresholds. Main link lane 0 incorporates an activity detector which is enabled through I2C control. The activity detection threshold is selectable, through I2C, from four predefined values ranging from 40 mVpp to 250 mVpp. When squelch is enabled and the activity monitor determines that the lane O input signal falls below the selected threshold, the device output drivers are disabled.

9.4 Device Functional Modes

SN75DP130 flow_dia_llse57.gifFigure 18. SN75DP130 Operating Modes Flow Diagram

Table 5. Description of SN75DP130 Operating Modes

MODE CHARACTERISTICS CONDITIONS
Shutdown Mode Least amount of power consumption (most circuitry turned off); HPD_SRC reflects HPD_SNK state; all other outputs are high-impedance; if RSTN is high local I2C IF remains active; if RSTN is low local I2C interface is turned off, all other inputs are ignored, and AUX DPCD is reset. (EN=low does not reset DPCD) EN or RSTN is low;
Power on default mode
Standby Mode Low power consumption (I2C interface is active; AUX monitor is inactive); Main Link outputs are disabled; EN and RSTN are high;
HPD_SNK low longer than tT(HPD)
D3 Power Down Mode Low power consumption (I2C interface is active; AUX monitor active in DP mode); Main Link outputs are disabled; EN and RSTN are high;
AUX cmd requested DP sink to enter D3 power saving mode
Active Mode Data transfer (normal operation); The device is either in TMDS mode (CAD_SNK=high) or DP mode (CAD_SNK=low); EN and RSTN are high;
HPD_SNK is high;
HPD_SNK can also be low for less
than tZ(HPD) (e.g., sink interrupt request to source)
In DP mode, the AUX monitor is actively monitoring for Link Training; the output signal swing and input equalization setting depend on the Link Training or I2C settings; the AUX SRC channel is active; the AUX SNK and DDC are active unless disabled through I2C interface. At power-up all Main Link outputs are disabled by default. AUX Link Training is necessary to overwrite the DPCD registers to enable Main Link outputs.
In TMDS mode the output signal swing is 600mVpp unless this setting is adjusted by overwriting according registers through I2C interface. Transactions on the AUX lines will be ignored.
Compliance Test Mode Through I2C registers the device can be forced into ignoring HPD_SNK and CAD_SNK, HPD_SRC and CAD_SRC are programmable; output swing, pre-emphasis and EQ setting are programmable; automatic power down features can be disabled EN and RSTN is high; I2C selects HPD and/or CAD test mode
Output Disable Mode DPCD write commands on the AUX bus detected by the SN75DP130 will also write to the local DPCD register. The DPCD register should always be written with a valid entry. If register 101h or 103h is written with a forbidden value, the SN75DP130 disables the Main Link output signals, forcing the DP sink to issue an interrupt. The DP source can now retrain the link using valued DPCD register values. As soon as all DPCD registers contain a valid entry, the SN75DP130 switches back into the appropriate mode of operation. EN and RSTN are high;
DPCD register 101h or 103h entry is invalid

Table 6. Description of Operating Mode Transitions

MODE TRANSITION USE CASE TRANSITION SPECIFICS
Shutdown → Standby Activate SN75DP130 EN and RSTN both transitioned high
Standby → Active Turn on Main Link (DP sink plugged in) HPD_SNK input asserts high
Active → D3 Power Down DP source requests temporary power down for power savings Receive D3 entry command on AUX
Active → Output Disable Squelch event; inactive video stream Main Link monitor detects the inactive video stream
D3 Power Down → Active Exit temporary power down Receive D3 exit command on AUX, or CAD_SNK input is asserted (high)
D3 Power Down → Standby Exit temporary power down (DP sink unplugged) HPD_SNK de-asserted to low for longer than tT(HPD)
Active → Standby Turn off Main Link (DP sink unplugged) HPD_SNK de-asserted to low for longer than tT(HPD)
Any → Shutdown Turn off SN75DP130 EN or RSTN transitions low
Any → Output Disable DPCD register access error condition Invalid DPCD register access
Output Disable → Active Squelch released; video stream reactivated Main Link monitor detects active video stream
Output Disable → Any DPCD register error condition is corrected Appropriate operating mode is re-entered

9.5 Programming

9.5.1 I2C Interface Overview

The SN75DP130 I2C interface is enabled when EN and RSTN are input high. The SCL_CTL and SDA_CTL terminals are used for I2C clock and I2C data respectively. The SN75DP130 I2C interface conforms to the two-wire serial interface defined by the I2C Bus Specification, Version 2.1 (January 2000), and supports the standard mode transfer up to 100 kbps.

The device address byte is the first byte received following the START condition from the master device. The 7 bit device address for SN75DP130 is factory preset to 01011xx with the two least significant bits being determined by the ADDR_EQ 3-level control input. Figure 19 clarifies the SN75DP130 target address.

Figure 19. SN75DP130 I2C Target Address Description
7 (MSB) 6 5 4 3 2 1 0 (W/R)
0 1 0 1 1 ADDR1 ADDR0 0/1
Note: ADDR_EQ = LOW:
ADDR_EQ = VCC/2:
ADDR_EQ = HIGH:
ADDR[1:0] = 00: W/R=58/59
ADDR[1:0] = 01: W/R=5A/5B;
ADDR[1:0] = 10: W/R=5C/5D

The following procedure is followed to write to the SN75DP130 I2C registers:

  1. The master initiates a write operation by generating a start condition (S), followed by the SN75DP130 7-bit address and a zero-value "W/R" bit to indicate a write cycle
  2. The SN75DP130 acknowledges the address cycle
  3. The master presents the sub-address (I2C register within SN75DP130) to be written, consisting of one byte of data, MSB-first
  4. The SN75DP130 acknowledges the sub-address cycle
  5. The master presents the first byte of data to be written to the I2C register
  6. The SN75DP130 acknowledges the byte transfer
  7. The master may continue presenting additional bytes of data to be written, with each byte transfer completing with an acknowledge from the SN75DP130
  8. The master terminates the write operation by generating a stop condition (P)

The following procedure is followed to read the SN75DP130 I2C registers:

  1. The master initiates a read operation by generating a start condition (S), followed by the SN75DP130 7-bit address and a one-value "W/R" bit to indicate a read cycle
  2. The SN75DP130 acknowledges the address cycle
  3. The SN75DP130 transmit the contents of the memory registers MSB-first starting at register 00h.
  4. The SN75DP130 will wait for either an acknowledge (ACK) or a not-acknowledge (NACK) from the master after each byte transfer; the I2C master acknowledges reception of each data byte transfer
  5. If an ACK is received, the SN75DP130 transmits the next byte of data
  6. The master terminates the read operation by generating a stop condition (P)
  7. No sub-addressing is included for the read procedure, and reads start at register offset 00h and continue byte by byte through the registers until the I2C master terminates the read operation.

Refer to SN75DP130 Local I2C Control and Status Registers for SN75DP130 local I2C register descriptions. Reads from reserved fields not described return zeros, and writes are ignored.

9.6 Register Maps

9.6.1 SN75DP130 Local I2C Control and Status Registers

Figure 20. Local I2C Control and Status Registers
7 6 5 4 3 2 1 0
x x x x x x x x
R/W RW RW RW RW RW RW RW
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 7. Offset = 01h

Bit Field Type Description
1 AUTO_POWERDOWN_DISABLE RW 0 – The SN75DP130 automatically enters Standby mode based on HPD_SNK (default)
1 – The SN75DP130 will not automatically enter Standby mode
0 FORCE_SHUTDOWN_MODE RW 0 – SN75DP130 is forced to Shutdown mode
1 – Shutdown mode is determined by EN input, normal operation (default)

Table 8. Offset = 02h

Bit Field Type Description
7:0 TI_TEST RW This field defaults to zero value, and should not be modified.

Table 9. Offset = 03h

Bit Field Type Description
5:4 SQUELCH_SENSITIVITY RW Main Link squelch sensitivity is selected by this field, and determines the transitions to and from the Output Disable mode.
00 – Main Link IN0p/n squelch detection threshold set to 40mVpp
01 – Main Link IN0p/n squelch detection threshold set to 80mVpp (default)
10 – Main Link IN0p/n squelch detection threshold set to 160mVpp
11 – Main Link IN0p/n squelch detection threshold set to 250mVpp
3 SQUELCH_ENABLE RW 0 – Main Link IN0p/n squelch detection enabled (default)
1 – Main Link IN0p/n squelch detection disabled

Table 10. Offset = 04h

Bit Field Type Description
3 TI_TEST RW This field defaults to zero value, and should not be modified.
2 LINK_TRAINING_ENABLE RW 0 – Link Training is disabled. VOD and Pre-emphasis are configured through the I2C register interface; the EQ is fixed when this bit is zero.
1 – Link Training is enabled (default)
1:0 AUX_DDC_MUX_CFG RW See Table 6 for details on the programming of this field.
00 – AUX_SNK is switched to AUX_SRC for DDC source side based on CAD_SNK (default)
01 – AUX_SNK is switched to AUX_SRC based on the CAD_SNK input, and used to short-circuit AC coupling capacitors in the TMDS operating mode.
10 – AUX_SNK is switched to AUX_SRC side based on the HPD_SNK inptu, while the DDC source interface remains disabled.
11 – Undefined operation

Table 11. Offset = 05h

Bit Field Type Description
7 EQ_I2C_ENABLE RW 0 – EQ settings controlled by device inputs only (default)
1 – EQ settings controlled by I2C register settings
6:4 AEQ_L0_LANE0_SET RW This field selects the EQ setting for Lane 0 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 0 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L1_LANE0_SET RW This field selects the EQ setting for Lane 0 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 1 pre-emphasis. This field also selects the fixed EQ setting for the following non-AEQ modes:
● I2C_EQ_ENABLE is set, the DisplayPort sink is selected, and Link Training is disabled
● I2C_EQ_ENABLE is set and the TMDS sink is selected.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 12. Offset = 06h

Bit Field Type Description
6:4 AEQ_L2_LANE0_SET RW This field selects the EQ setting for Lane 0 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 2 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L3_LANE0_SET RW This field selects the EQ setting for Lane 0 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 3 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2
)010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2
)100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 13. Offset = 07h

Bit Field Type Description
6:4 AEQ_L0_LANE1_SET RW This field selects the EQ setting for Lane 1 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 0 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L1_LANE1_SET RW This field selects the EQ setting for Lane 1 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 1 pre-emphasis. This field also selects the fixed EQ setting for the following non-AEQ modes:
● I2C_EQ_ENABLE is set, the DisplayPort sink is selected, and Link Training is disabled
● I2C_EQ_ENABLE is set and the TMDS sink is selected.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 14. Offset = 08h

Bit Field Type Description
6:4 AEQ_L2_LANE1_SET RW This field selects the EQ setting for Lane 1 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 2 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L3_LANE1_SET RW This field selects the EQ setting for Lane 1 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 3 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 15. Offset = 09h

Bit Field Type Description
6:4 AEQ_L0_LANE2_SET RW This field selects the EQ setting for Lane 2 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 0 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L1_LANE2_SET RW This field selects the EQ setting for Lane 2 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 1 pre-emphasis. This field also selects the fixed EQ setting for the following non-AEQ modes:
● I2C_EQ_ENABLE is set, the DisplayPort sink is selected, and Link Training is disabled
● I2C_EQ_ENABLE is set and the TMDS sink is selected.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 16. Offset = 0Ah

Bit Field Type Description
6:4 AEQ_L2_LANE2_SET RW This field selects the EQ setting for Lane 2 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 2 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L3_LANE2_SET RW This field selects the EQ setting for Lane 2 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 3 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 17. Offset = 0Bh

Bit Field Type Description
6:4 AEQ_L0_LANE3_SET RW This field selects the EQ setting for Lane 3 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 0 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L1_LANE3_SET RW This field selects the EQ setting for Lane 3 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 1 pre-emphasis. This field also selects the fixed EQ setting for the following non-AEQ mode:
● I2C_EQ_ENABLE is set, the DisplayPort sink is selected, and Link Training is disabled
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 18. Offset = 0Ch

Bit Field Type Description
6:4 AEQ_L2_LANE3_SET RW This field selects the EQ setting for Lane 3 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 2 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)
2:0 AEQ_L3_LANE3_SET RW This field selects the EQ setting for Lane 3 when I2C_EQ_ENABLE is set, the DisplayPort sink is selected, Link Training is enabled, and the Link Training results in Level 3 pre-emphasis.
000 – 0 dB EQ gain (default)
001 – 1.5 dB (HBR); 3.5 dB (HBR2)
010 – 3 dB (HBR); 6 dB (HBR2)
011 – 4 dB (HBR); 8 dB (HBR2)
100 – 5 dB (HBR); 10 dB (HBR2)
101 – 6 dB (HBR); 13 dB (HBR2)
110 – 7 dB (HBR); 15 dB (HBR2)
111 – 9 dB (HBR); 18 dB (HBR2)

Table 19. Offset = 15h

Bit Field Type Description
4:3 BOOST RW Controls the output pre-emphasis amplitude when the DisplayPort sink is selected; allows to reduce or increase all pre-emphasis settings by ~10%. Setting this field will impact VOD when pre-emphasis is disabled.
This setting also impacts the output in TMDS mode for the DisplayPort sink connection when the DisplayPort sink CAD_SNK input is high.
00 – Pre-emphasis reduced by ~10%; VOD reduced by 10% if pre-emphasis is disabled.
01 – Pre-emphasis nominal (default)
10 – Pre-emphasis increased by ~10%; VOD increased by 10% if pre-emphasis is disabled.
11 – Reserved
2 DP_TMDS_VOD RW Sets the target output swing in TMDS mode when the DisplayPort sink is selected, where CAD_SNK input is high.
0 – Low TMDS output swing (default)
1 – High TMDS output swing
1:0 DP_TMDS_VPRE RW Controls the output pre-emphasis in TMDS mode when the DisplayPort sink is selected, where CAD_SNK input is high.
00 – No TMDS pre-emphasis(default)
01 – Low TMDS pre-emphasis
10 – High TMDS pre-emphasis
11 – Reserved

Table 20. Offset = 17h

Bit Field Type Description
3 HPD_TEST_MODE RW 0 – Normal HPD mode. HPD_SRC reflects the status of HPD_SNK (default)
1 – Test mode. HPD_SNK is pulled high internally, and the HPD_SRC output is driven high and the Main Link is activated, depending on the squelch setting. This mode allows execution of 17h certain tests on SN75DP130 without a connected display sink.
1 CAD_OUTPUT_INVERT RW 0 – CAD_SRC output high means TMDS cable adapter detected (default)
1 – CAD_SRC output low means TMDS cable adapter detected
0 CAD_TEST_MODE RW 0 – Normal CAD mode. CAD_SRC reflects the status of CAD_SNK, based on the value of CAD_OUTPUT_INVERT (default)
1 – Test mode. CAD_SRC indicates TMDS mode, depending on the value of CAD_OUTPUT_INVERT; CAD_SNK input is ignored. This mode allows execution of certain tests on SN75DP130 without a connected TMDS display sink.

Table 21. Offset = 18h – 1Ah

Bit Field Type Description
7:0 TI_TEST RW These registers shall not be modified.

Table 22. Offset = 1Bh

Bit Field Type Description
7 I2C_SOFT_RESET WO Writing a one to this register resets all I2C registers to default values. Writing a zero to this register has no effect. Reads from this register return zero.
6 DPCD_RESET WO Writing a one to this register resets the DPCD register bits (corresponding to DPCD addresses 103h – 106h, the AEQ_Lx_LANEy_SET bits). Writing a zero to this register has no effect. Reads from this register return zero.

Table 23. Offset = 1Ch

Bit Field Type Description
3:0 DPCD_ADDR_HIGH RW This value maps to bits 19:16 of the 20-bit DPCD register address accessed through the DPCD_DATA register.

Table 24. Offset = 1DH

Bit Field Type Description
7:0 DPCD_ADDR_MID RW This value maps to bits 15:8 of the 20-bit DPCD register address accessed through the DPCD_DATA register.

Table 25. Offset = 1Eh

Bit Field Type Description
7:0 DPCD_ADDR_LOW RW This value maps to bits 7:0 of the 20-bit DPCD register address accessed through the DPCD_DATA register.

Table 26. Offset = 1Fh

Bit Field Type Description
7:0 DPCD_DATA RW This register contains the data to write into or read from the DPCD register addressed by DPCD_ADDR_HIGH, DPCD_ADDR_MID, and DPCD_ADDR_LOW.

Table 27. Offset = 20h

Bit Field Type Description
7:1 DEV_ID_REV. RO This field identifies the device and revision.
0000000 – SN75DP130 Revision 0
0 BIT_INVERT R/W The value read from this field is the inverse of that written.
Default read value is zero.

Table 28. Offset = 21h

Bit Field Type Description
7:0 TI_TEST R/W These registers shall not be modified.

Table 29. Offset = 22h – 27h

Bit Field Type Description
7:0 TI_TEST_RESERVED RO These read only registers are reserved for test; writes are ignored.