ZHCSTI8F October 1980 – October 2023 SN55173 , SN75173
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | VO = 2.7 V, | IO = – 0.4 mA | 0.2 | V | ||||
| VIT– | Negative-going input threshold voltage | VO = 0.5 V, | IO = 16 mA | – 0.2(2) | V | ||||
| Vhys | Hysteresis (VIT+ – VIT–) | See Figure 5-1 | 50 | mV | |||||
| VIK | Enable-input clamp voltage | II = – 18 mA | – 1.5 | V | |||||
| VOH | High-level output voltage | VID = 200 mV, | IOH = – 400 μA | SN55173 | 2.5 | V | |||
| SN75173 | 2.7 | V | |||||||
| VOL | Low-level output voltage | VID = – 200 mV, | See Figure 6-1 | IOL = 8 mA | 0.45 | V | |||
| IOL = 16 mA | 0.5 | ||||||||
| IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ± 20 | μA | |||||
| II | Line input current | Other input at 0 V, | See Note 3 | VI = 12 V | 1 | mA | |||
| VI = – 7 V | – 0.8 | ||||||||
| IIH | High-level enable-input current | VIH = 2.7 V | 20 | μA | |||||
| IIL | Low-level enable-input current | VIL = 0.4 V | – 100 | μA | |||||
| ri | Input resistance | 12 | kΩ | ||||||
| IOS | Short-circuit output current | – 15 | – 85 | mA | |||||
| ICC | Supply current | Outputs disabled | 70 | mA | |||||