ZHCSM00N
April 1999 – September 2020
SN74LVC2G126
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
Switching Characteristics, –40°C to +85°C
6.7
Switching Characteristics, –40°C to +125°C
6.8
Operating Characteristics
6.9
Typical Characteristics
7
Parameter Measurement Information
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
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Receiving Notification of Documentation Updates
12.2
Support Resources
12.3
Trademarks
12.4
Electrostatic Discharge Caution
12.5
Glossary
13
Mechanical, Packaging, and Orderable Information
封装选项
请参考 PDF 数据表获取器件具体的封装图。
机械数据 (封装 | 引脚)
DCU|8
YZP|8
DCT|8
散热焊盘机械数据 (封装 | 引脚)
订购信息
zhcsm00n_oa
zhcsm00n_pm
8.3
Feature Description
1.65 V to 5.5 V operating voltage range
Allows down voltage translation
5 V to 3.3 V
5 V or 3.3 V to 1.8V
Inputs accept voltages to 5.5 V
5-V tolerance on input pin
I
off
feature
Allows voltage on the inputs and outputs when V
CC
is 0 V
Able to prevent leakage when V
CC
is 0 V