SCES195N April   1999  – August 2015 SN74LVC2G04

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Operating Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBV|6
  • DRL|6
  • YZP|6
  • DCK|6
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Detailed Description

8.1 Overview

The SN74LVC2G04 contains two identical inverters that operate from 1.65-V to 5.5-V VCC. Each inverter has a balanced output capable of outputting 32 mA at VCC = 4.5 V. The overvoltage tolerant inputs allow for down-translation of up to 6.5 V, and the partial power-off feature ensures that the inputs and outputs can be any value from –0.5 V to 6.5 V when VCC is 0 V

8.2 Functional Block Diagram

SN74LVC2G04 ld_ces195.gif

8.3 Feature Description

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package. This device supports 5-V VCC operation and up to 5.5-V inputs. It has a low propagation delay of only 4.1 ns at 3.3 V.

Power consumption is low with only 10-μA Max ICC. Balanced drive output at 3.3 V can put out ±24-mA.

Typical output ground bounce is less than 0.8 V at 3.3-V VCC and typical output undershoot is greater than 2 V at 3.3-V VCC.

This device supports partial-power-down mode operation.

8.4 Device Functional Modes

Table 1 lists the functional modes of the SN74LVC2G04.

Table 1. Function Table (Each Inverter)

INPUT
A
OUTPUT
Y
H L
L H