SCAS218X January   1993  – January 2015 SN74LVC245A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DGV|20
  • DB|20
  • NS|20
  • N|20
  • DW|20
  • PW|20
  • RGY|20
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.3 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode and Back Drive protection
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model

2 Applications

  • Cable Modem Termination Systems
  • Servers
  • LED Displays
  • Network Switches
  • Telecom Infrastructure
  • Motor Drivers
  • I/O Expanders

Description

These octal bus transceivers are designed for 1.65-V to 3.6-V VCC operation. The ’LVC245A devices are designed for asynchronous communication between data buses.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE
SN74LVC245A VQFN (20) 4.50 mm × 3.50 mm
SSOP (20) 7.50 mm × 5.30 mm
TSSOP (20) 6.50 mm × 4.40 mm
TVSOP (20) 5.00 mm × 4.40 mm
SOIC (20) 12.80 mm × 7.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

3 Simplified Schematic

ld_cas218.gif