SCES520D December 2003 – November 2026 SN74LVC1G374
PRODUCTION DATA
The SN74LVC1G374 is a single D-type latch. On the positive transition of the clock (CLK) input, the Q output is set to the logic level set up at the data (D) input. A buffered output-enable (OE) input can be used to place the output in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the output neither loads nor drives the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components. OE does not affect the internal operations of the flip-flop. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.
To set the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G374 | |||
| DBV (SOT-23, 6) | 2.90mm × 2.80mm | 2.90mm × 1.60mm | |
| DCK (SC70, 6) | 2.00mm × 2.10mm | 2.00mm × 1.25mm | |
| YZP (DSBGA, 6) | 1.39mm × 0.89mm | 1.39mm × 0.89mm |