SCES520D December 2003 – November 2026 SN74LVC1G374
PRODUCTION DATA
| –40°C to 85°C | UNIT | |||||||||
| VCC = 1.8V ± 0.15V | VCC = 2.5V ± 0.2V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | |||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
| fclock | Clock frequency | 100 | 125 | 150 | 175 | MHz | ||||
| tw | Pulse duration, CLK high or low | 3.3 | 3 | 2.8 | 2.5 | ns | ||||
| tsu | Setup time, data before CLK ↑ | 3.5 | 2.5 | 2 | 1.5 | ns | ||||
| th | Hold time, data after CLK ↑ | 3.4 | 1.6 | 1.5 | 1.5 | ns | ||||