SCES489F September 2003 – November 2026 SN74LVC1G332
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC1G332 device features a three-input OR gate. The output state is determined by eight patterns of 3-bit input. All inputs can be connected to VCC or GND.
This device is fully-specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.