SCES489F September 2003 – November 2026 SN74LVC1G332
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC1G332 device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that can exceed maximum limits.
The SN74LVC1G332 allows switching control of analog and digital signals with a digital control signal. All input signals must remain as close as possible to either 0V or VCC for peak operation.