SCES487H September 2003 – November 2016 SN74LVC1G11
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 |
THERMAL METRIC(1) | SN74LVC1G11 | UNIT | |||||
---|---|---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | DRY (SON) | YZP (DSBGA) | DSF (SON) | |||
6 PINS | 6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 195.9 | 260.1 | 424.6 | 105.8 | 413.7 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 177.4 | 98.1 | 309 | 1.6 | 226.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 51.7 | 63.1 | 292 | 10.8 | 317 | °C/W |
ψJT | Junction-to-top characterization parameter | 61.3 | 2.2 | 135.4 | 3.1 | 37.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 51.3 | 62.4 | 292 | 10.8 | 317 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance | — | — | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | V | ||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||
IOH = –8 mA | 2.3 V | 1.9 | ||||||
IOH = –16 mA | 3 V | 2.4 | ||||||
IOH = –24 mA | 2.3 | |||||||
IOH = –32 mA | 4.5 V | 3.8 | ||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | V | ||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||
IOL = 8 mA | 2.3 V | 0.3 | ||||||
IOL = 16 mA | 3 V | 0.4 | ||||||
IOL = 24 mA | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 0.55 | ||||||
II | All inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | μA | |||
Ioff | VI or VO = 5.5 V | 0 | ±10 | μA | ||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | μA | |||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | μA | ||||
Ci | VI = VCC or GND | 3.3 V | 3.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tpd | A, B, or C | Y | VCC = 1.8 V ± 0.15 V | 2.6 | 15.2 | ns | |
VCC = 2.5 V ± 0.2 V | 1.6 | 5.6 | |||||
VCC = 3.3 V ± 0.3 V | 1.2 | 4.1 | |||||
VCC = 5 V ± 0.5 V | 1 | 3.1 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tpd | A, B, or C | Y | VCC = 1.8 V ± 0.15 V | 2.9 | 17.2 | ns | |
VCC = 2.5 V ± 0.2 V | 1.4 | 6.2 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | 4.9 | |||||
VCC = 5 V ± 0.5 V | 1 | 3.5 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tpd | A, B, or C | Y | VCC = 1.8 V ± 0.15 V | 2.9 | 20 | ns | |
VCC = 2.5 V ± 0.2 V | 1.4 | 7.8 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | 6.2 | |||||
VCC = 5 V ± 0.5 V | 1 | 4.6 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | VCC = 1.8 V | 18 | pF |
VCC = 2.5 V | 19 | ||||
VCC = 3.3 V | 20 | ||||
VCC = 5 V | 23 |