ZHCSRT8J May 1998 – March 2023 SN74LV540A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | V | |||||
| IOH = –2 mA | 2.3 V | 2 | 2 | 2 | |||||||
| IOH = –8 mA | 3 V | 2.48 | 2.48 | 2.48 | |||||||
| IOH = –16 mA | 4.5 V | 3.8 | 3.8 | 3.8 | |||||||
| VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | 0.1 | 0.1 | V | |||||
| IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | |||||||
| IOL = 8 mA | 3 V | 0.44 | 0.44 | 0.44 | |||||||
| IOL = 16 mA | 4.5 V | 0.55 | 0.55 | 0.55 | |||||||
| II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | ±1 | µA | |||||
| IOZ | VO = VCC or GND | 5.5 V | ±5 | ±5 | ±5 | µA | |||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||
| Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | |||||
| Ci | VI = VCC or GND | 3.3 V | 2.5 | pF | |||||||
| 5 V | 2.5 | ||||||||||