SCES656E February   2006  – November 2016 SN74LV4046A

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC  DC supply voltage –0.5 7 V
VI Input voltage –0.5 VCC  + 0.5 V
VO Output voltage –0.5 VCC  + 0.5 V
IIK Input clamp current VI < 0 –20 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output curent VO = 0 to VCC ±35 mA
ICC DC VCC or ground current ±70 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
TA Operating free-air temperature –40 125 °C
VCC Supply voltage 3 5.5 V
VI, VO DC input or output voltage 0 VCC V

Thermal Information

THERMAL METRIC(1) SN74LV4046A UNIT
D (SOIC) DGV (TVSOP) NS (SO) PW (TSSOP) N (PDIP)
16 PINS 16 PINS 16 PINS 16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 82.8 116.8 83.5 108.1 49.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 44.0 43.3 41.7 42.7 36.7 °C/W
RθJB Junction-to-board thermal resistance 40.3 48.3 43.8 53.1 29.3 °C/W
ψJT Junction-to-top characterization parameter 11.1 3.7 9.3 4.2 21.5 °C/W
ψJB Junction-to-board characterization parameter 40.0 47.8 43.5 52.5 29.2 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC (V) MIN TYP MAX UNIT
VI (V) IO (mA)
VCO
VIH High-level input voltage INH 3 to 3.6 VCC × 0.7 V
4.5 to 5.5 VCC × 0.7
VIL Low-level input voltage INH 3 to 5.5 VCC × 0.3 V
4.5 to 5.5 VCC × 0.3
VOH High-level
output voltage
VCOOUT CMOS VIL or VIH –0.05 3 to 3.6 VCC – 0.1 V
4.5 to 5.5 VCC – 0.1
TTL –12 4.5 to 5.5 3.8
VOL Low-level
output voltage
VCOOUT CMOS VIL or VIH 0.05 3 to 3.6 0.1 V
4.5 to 5.5 0.1
TTL 12 4.5 to 5.5 0.55
C1A, C1B
(test purposes only)
12 4.5 to 5.5 0.65
II Input leakage current INH, VCOIN VCC or GND 5.5 ±1 μA
R1 range(1) 3 to 5.5 3 50 kΩ
R2 range(1) 3 to 5.5 3 50 kΩ
C1 capacitance range 3 to 3.6 40 No Limit pF
4.5 to 5.5 40 No Limit
Operating voltage range VCOIN Over the range specified for R1 for linearity(2) 3 to 3.6 1.1 1.9 V
4.5 to 5.5 1.1 3.2
PHASE COMPARATOR
VIH DC-coupled high-level
input voltage
SIGIN, COMPIN 3 to 3.6 VCC × 0.7
4.5 to 5.5 VCC × 0.7
VIL DC-coupled low-level input voltage SIGIN, COMPIN 3 to 3.6 VCC × 0.3 V
4.5 to 5.5 VCC × 0.3
VOH High-level
output voltage
PCPOUT, PCNOUT CMOS VIL or VIH –0.05 3 to 5.5 VCC – 0.1 V
–6 3 to 3.6 2.48
TTL –12 4.5 to 5.5 3.8
VOL Low-level
output voltage
PCPOUT, PCNOUT CMOS VIL or VIH 0.02 3 to 3.6 0.1 V
4.5 to 5.5 0.1
4 4.5 to 5.5 0.4
TTL
II Input leakage current SIGIN, COMPIN VCC or GND 3 to 3.6 ±11 μA
4.5 to 5.5 ±29
IOZ 3-state off-state current PC2OUT VIL or VIH 3 to 5.5 ±5 μA
RI Input resistance SIGIN, COMPIN VI at self-bias operating point, VI = 0.5 V 3 800 kΩ
4.5 250
DEMODULATOR
RS Resistor range RS > 300 kΩ, Leakage current can influence VDEMOUT 3 to 3.6 50 300 kΩ
4.5 to 5.5 50 300
VOFF Offset voltage VCOIN to VDEM VI = VVCOIN = VCC/2, Values taken over RS range 3 to 3.6 ±30 mV
4.5 to 5.5 ±20
ICC Quiescent device current Pins 3, 5, and 14 at VCC,
Pin 9 at GND, II at pins 3 and 14 to be excluded
5.5 50 μA
The value for R1 and R2 in parallel should exceed 2.7 kΩ.
The maximum operating voltage can be as high as VCC – 0.9 V; however, this may result in an increased offset voltage.

Switching Characteristics

over operating free-air temperature range (unless otherwise noted) CL = 50 pF, Input tr, tf = 6 ns
PARAMETER TEST CONDITIONS VCC
(V)
MIN TYP MAX UNIT
PHASE COMPARATOR
tPLH, tPHL Propagation delay SIGIN, COMPIN to PC1OUT 3 to 3.6 135 ns
4.5 to 5.5 50
tPLH, tPHL Propagation delay SIGIN, COMPIN to PCPOUT 3 to 3.6 300 ns
4.5 to 5.5 60
tPLH, tPHL Propagation delay SIGIN, COMPIN to PC3OUT 3 to 3.6 200 ns
4.5 to 5.5 50
tTHL, tTLH Output transition time 3 to 3.6 75 ns
4.5 to 5.5 15
tPZH, tPZL 3-state output enable time SIGIN, COMPIN to PC2OUT 3 to 3.6 270 ns
4.5 to 5.5 54
tPHZ, tPLZ 3-state output disable time SIGIN, COMPIN to PC2OUT 3 to 3.6 320 ns
4.5 to 5.5 65
AC-coupled input sensitivity (P-P) at SIGIN or COMPIN VI(P-P) 3 to 3.6 11 mV
4.5 to 5.5 15
VCO
Δf/ΔT Frequency stability with temperature change VI = VCOIN = 1/2 VCC,
R1 = 100 kΩ,
R2 = ∞,
C1 = 100 pF
3 to 3.6 0.11 %/°C
4.5 to 5.5 0.11
fMAX Maximum frequency C1 = 50 pF,
R1 = 3.5 kΩ,
R2 = ∞
3 to 3.6 24 MHz
4.5 to 5.5 24
C1 = 0 pF,
R1 = 9.1 kΩ,
R2 = ∞
3 to 3.6 38
4.5 to 5.5 38
Center frequency (duty 50%) C1 = 40 pF,
R1 = 3 kΩ,
R2 = ∞,
VCOIN = VCC/2
3 to 3.6 7 10 MHz
4.5 to 5.5 12 17
4.5(1) 15(1) 17.5(1)
ΔfVCO Frequency linearity C1 = 100 pF,
R1 = 100 kΩ,
R2 = ∞
3 to 3.6 0.4%
4.5 to 5.5 0.4%
Offset frequency C1 = 1 nF,
R2 = 220 kΩ
3 to 3.6 400 kHz
4.5 to 5.5 400
DEMODULATOR
VOUT vs fIN C1 = 100 pF,
C2 = 100 pF,
R1 = 100 kΩ,
R2 = ∞,
R3 = 100 kΩ
3 8 mV/kHz
4.5 330
Data is specified at 25°C
SN74LV4046A fig2_ces656.gif
Loop Locked at fo
Figure 1. Typical Waveforms for PLL Using
Phase Comparator 1
SN74LV4046A fig4_ces656.gif
Loop Locked at fo
Figure 2. Typical Waveforms for PLL Using
Phase Comparator 2
SN74LV4046A fig6_ces656.gif
Loop Locked at fo
Figure 3. Typical Waveforms for PLL Using
Phase Comparator 3
SN74LV4046A fig7_ces656.gif
Figure 4. Input-to-Output Propagation Delays and
Output Transition Times
SN74LV4046A fig8_ces656.gif
Figure 5. 3-State Enable and Disable Times for PC2OUT

Typical Characteristics

SN74LV4046A fig3_ces656.gif
Phase Comparator 1:
VDEMOUT = VPC1OUT = (VCC/π) (SIGIN – COMPIN);
DEMOUT = (SIGIN – COMPIN)
Figure 6. Average Output Voltage vs Input Phase Difference
SN74LV4046A fig5_ces656.gif
Phase Comparator 3:
VDEMOUT = VPC3OUT = (VCC/2π) (SIGIN – COMPIN);
DEMOUT = (SIGIN – COMPIN)
Figure 8. Average Output Voltage vs Input Phase Difference
SN74LV4046A fig3_ces656_2.gif
Phase Comparator 2:
VDEMOUT = VPC2OUT = (VCC/4π) (SIGIN – COMPIN);
DEMOUT = (SIGIN – COMPIN)
Figure 7. Average Output Voltage vs Input Phase Difference