ZHCSRA6N April 1998 – December 2023 SN74LV373A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The SN74LV540A device is a low-drive CMOS device that can be used for a multitude of bus interface type applications where putput ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs are tolerant to 5.5 V at any valid VCC. This feature makes it Ideal for translating down to the VCC level. Figure 8-2 shows the reduction in ringing compared to higher drive parts such as AC.