ZHCSQW2B August 2022 – January 2023 SN74LV244A-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| tpd | A | Y | CL = 15 pF | 5.4 | 8.4 | 1 | 10 | ns | ||
| ten | OE | Y | CL = 15 pF | 6.3 | 10.6 | 1 | 12.5 | ns | ||
| tdis | OE | Y | CL = 15 pF | 7.6 | 11.7 | 1 | 13 | ns | ||
| tpd | A | Y | CL = 50 pF | 6.8 | 11.9 | 1 | 13.5 | ns | ||
| ten | OE | Y | CL = 50 pF | 7.8 | 14.1 | 1 | 16 | ns | ||
| tdis | OE | Y | CL = 50 pF | 11 | 16 | 1 | 18 | ns | ||
| tsk(o) | CL = 50 pF | 1.5 | 1.5 | ns | ||||||