ZHCSQW2B August 2022 – January 2023 SN74LV244A-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| tpd | A | Y | CL = 15 pF | 3.9 | 5.5 | 1 | 6.5 | ns | ||
| ten | OE | Y | CL = 15 pF | 4.5 | 7.3 | 1 | 8.5 | ns | ||
| tdis | OE | Y | CL = 15 pF | 6.5 | 12.2 | 1 | 13.5 | ns | ||
| tpd | A | Y | CL = 50 pF | 4.9 | 7.5 | 1 | 8.5 | ns | ||
| ten | OE | Y | CL = 50 pF | 5.6 | 9.3 | 1 | 10.5 | ns | ||
| tdis | OE | Y | CL = 50 pF | 8.8 | 14.2 | 1 | 15.5 | ns | ||
| tsk(o) | CL = 50 pF | 1 | 1 | ns | ||||||