ZHCSRA9I April 1998 – March 2023 SN74LV174A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | SN74LV174A | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | V | |||
| IOH = –2 mA | 2.3 V | 2 | |||||
| IOH = –6 mA | 3 V | 2.48 | |||||
| IOH = –12 mA | 3 V | 3.8 | 0.1 | ||||
| 4.5 V | 0.4 | ||||||
| 4.5 V | 0.44 | ||||||
| VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | V | |||
| IOL = 2 mA | 2.3 V | 0.4 | |||||
| IOL = 6 mA | 3 V | 0.44 | |||||
| IOL = 12 mA | 4.5 | 0.55 | |||||
| II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | |||
| ICC | VI = V CCor GND, | IO = 0 | 5.5 V | 20 | µA | ||
| Ioff | VI or V O = 0 to 5.5 V | 0 V | 5 | µA | |||
| Ci | VI = VCC or GND | 3.3 V | 1.7 | pF | |||