ZHCSPK2 December 2022
PRODUCTION DATA
This device includes circuitry to disable all outputs when the supply pin is held at 0 V. When disabled, the outputs will neither source nor sink current, regardless of the input voltages applied. The amount of leakage current at each output is defined by the Ioff specification in the Electrical Characteristics table.