ZHCSPK2 December 2022
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN74LV138A-Q1 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A0, A1, A2 | Y | CL = 15 pF | 5.6 | 8.1 | 1 | 9.5 | ns | |
G2 | 5.7 | 8.1 | 1 | 9.5 | |||||
G0 or G1 | 5.4 | 8.1 | 1 | 9.5 | |||||
tpd | A0, A1, A2 | Y | CL = 50 pF | 7 | 10.1 | 1 | 11.5 | ns | |
G2 | 7.1 | 10.1 | 1 | 11.5 | |||||
G0 or G1 | 6.8 | 10.1 | 1 | 11.5 |