ZHCSPK2 December 2022
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN74LV138A-Q1 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A0, A1, A2 | Y | CL = 15 pF | 8.1 | 11.4 | 1 | 13.5 | ns | |
G2 | 8.4 | 12.8 | 1 | 15 | |||||
G0 or G1 | 7.8 | 11.4 | 1 | 13.5 | |||||
tpd | A0, A1, A2 | Y | CL = 50 pF | 10.3 | 15.8 | 1 | 18 | ns | |
G2 | 10.6 | 16.3 | 1 | 18.5 | |||||
G0 or G1 | 10 | 14.9 | 1 | 17 |