ZHCSPO9G March 1984 – July 2022 SN74HCT574
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
VCC | TA = 25°C | SN54HCT574 | SN74HCT574 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 4.5 V | 30 | 20 | 24 | MHz | |||
5.5 V | 33 | 22 | 27 | ||||||
tw | Pulse duration, CLK high or low | 4.5 V | 16 | 24 | 20 | ns | |||
5.5 V | 14 | 22 | 18 | ||||||
tsu | Setup time, data before CLK↑ | 4.5 V | 20 | 30 | 25 | ns | |||
5.5 V | 17 | 27 | 23 | ||||||
th | Hold time, data after CLK↑ | 4.5 V | 5 | 5 | 5 | ns | |||
5.5 V | 5 | 5 | 5 |