SCES582H July 2004 – April 2015 SN74AVCH2T45
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA
VCCB |
Supply voltage | –0.5 | 4.6 | V | |
VI | Input voltage(2) | I/O ports (A port) | –0.5 | 4.6 | V |
I/O ports (B port) | –0.5 | 4.6 | |||
Control inputs | –0.5 | 4.6 | |||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) |
A port | –0.5 | 4.6 | V |
B port | –0.5 | 4.6 | |||
VO | Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine Model (MM), Per JEDEC specification JESD22-A115-A | ±200 |
VCCI(1) | VCCO(2) | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.2 | 3.6 | V | ||||
VCCB | Supply voltage | 1.2 | 3.6 | V | ||||
VIH | High-level input voltage |
Data inputs(4) | 1.2 V to 1.95 V | VCCI(1) × 0.65 | V | |||
1.95 V to 2.7 V | 1.6 | |||||||
2.7 V to 3.6 V | 2 | |||||||
VIL | Low-level input voltage |
Data inputs(4) | 1.2 V to 1.95 V | VCCI(1) × 0.35 | V | |||
1.95 V to 2.7 V | 0.7 | |||||||
2.7 V to 3.6 V | 0.8 | |||||||
VIH | High-level input voltage |
DIR (referenced to VCCA)(5) |
1.2 V to 1.95 V | VCCA × 0.65 | V | |||
1.95 V to 2.7 V | 1.6 | |||||||
2.7 V to 3.6 V | 2 | |||||||
VIL | Low-level input voltage |
DIR (referenced to VCCA)(5) |
1.2 V to 1.95 V | VCCA × 0.35 | V | |||
1.95 V to 2.7 V | 0.7 | |||||||
2.7 V to 3.6 V | 0.8 | |||||||
VI | Input voltage | 0 | 3.6 | V | ||||
VO | Output voltage | Active state | 0 | VCCO(2) | V | |||
3-state | 0 | 3.6 | ||||||
IOH | High-level output current | 1.2 V | –3 | mA | ||||
1.4 V to 1.6 V | –6 | |||||||
1.65 V to 1.95 V | –8 | |||||||
2.3 V to 2.7 V | –9 | |||||||
3 V to 3.6 V | –12 | |||||||
IOL | Low-level output current | 1.2 V | 3 | mA | ||||
1.4 V to 1.6 V | 6 | |||||||
1.65 V to 1.95 V | 8 | |||||||
2.3 V to 2.7 V | 9 | |||||||
3 V to 3.6 V | 12 | |||||||
Δt/Δv | Input transition rise or fall rate | 5 | ns/V | |||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AVCH2T45 | UNIT | |||
---|---|---|---|---|---|
DCT (SSOP) | DCU (VSSOP) | YZP (DSBGA) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 194.4 | 199.3 | 105.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 124.7 | 76.2 | 1.6 | |
RθJB | Junction-to-board thermal resistance | 106.8 | 80.6 | 10.8 | |
ψJT | Junction-to-top characterization parameter | 49.8 | 7.1 | 3.1 | |
ψJB | Junction-to-board characterization parameter | 105.8 | 80.1 | 10.8 |
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
VOH(7) | IOH = –100 μA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | VCCO – 0.2 | V | ||||||
IOH = –3 mA | 1.2 V | 1.2 V | 0.95 | |||||||||
IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | |||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | |||||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | |||||||||
IOH = –12 mA | 3 V | 3 V | 2.3 | |||||||||
VOL(7) | IOL = 100 μA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 0.2 | V | ||||||
IOL = 3 mA | 1.2 V | 1.2 V | 0.15 | |||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | |||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | |||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | |||||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | |||||||||
II(7) | DIR input | VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | ±0.025 | ±0.25 | ±1 | μA | ||||
IBHL(1) | VI = 0.42 V | 1.2 V | 1.2 V | 25 | μA | |||||||
VI = 0.49 V | 1.4 V | 1.4 V | 15 | |||||||||
VI = 0.58 V | 1.65 V | 1.65 V | 25 | |||||||||
VI = 0.7 V | 2.3 V | 2.3 V | 45 | |||||||||
VI = 0.8 V | 3.3 V | 3.3 V | 100 | |||||||||
IBHH(2) | VI = 0.78 V | 1.2 V | 1.2 V | –25 | μA | |||||||
VI = 0.91 V | 1.4 V | 1.4 V | –15 | |||||||||
VI = 1.07 V | 1.65 V | 1.65 V | –25 | |||||||||
VI = 1.6 V | 2.3 V | 2.3 V | –45 | |||||||||
VI = 2 V | 3.3 V | 3.3 V | –100 | |||||||||
IBHLO(3) | VI = 0 to VCC | 1.2 V | 1.2 V | 50 | μA | |||||||
1.6 V | 1.6 V | 125 | ||||||||||
1.95 V | 1.95 V | 200 | ||||||||||
2.7 V | 2.7 V | 300 | ||||||||||
3.6 V | 3.6 V | 500 | ||||||||||
IBHHO(4) | VI = 0 to VCC | 1.2 V | 1.2 V | –50 | μA | |||||||
1.6 V | 1.6 V | –125 | ||||||||||
1.95 V | 1.95 V | –200 | ||||||||||
2.7 V | 2.7 V | –300 | ||||||||||
3.6 V | 3.6 V | –500 | ||||||||||
Ioff(8) | A port | VI or VO = 0 to 3.6 V | 0 V | 0 V to 3.6 V | ±0.1 | ±1 | ±5 | μA | ||||
B port | 0 V to 3.6 V | 0 V | ±0.1 | ±1 | ±5 | |||||||
IOZ(8) | B port | VO = VCCO or GND, VI = VCCI or GND |
0 V | 3.6 V | ±0.5 | ±2.5 | ±5 | |||||
A port | 3.6 V | 0 V | ±0.5 | ±2.5 | ±5 | μA | ||||||
ICCA(8) | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 10 | μA | |||||||
0 V | 3.6 V | –2 | ||||||||||
3.6 V | 0 V | 10 | ||||||||||
ICCB(8) | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 10 | μA | |||||||
0 V | 3.6 V | 10 | ||||||||||
3.6 V | 0 V | –2 | ||||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 20 | μA | |||||||
Ci | Control inputs |
VI = 3.3 V or GND | 3.3 V | 3.3 V | 2.5 | pF | ||||||
Cio | A or B port | VI = 3.3 V or GND | 3.3 V | 3.3 V | 6 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | UNIT |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
tPLH(2) | A | B | 3.1 | 2.6 | 2.4 | 2.2 | 2.2 | ns |
tPHL(2) | 3.1 | 2.6 | 2.4 | 2.2 | 2.2 | |||
tPLH(2) | B | A | 3.4 | 3.1 | 3 | 2.9 | 2.9 | ns |
tPHL(2) | 3.4 | 3.1 | 3 | 2.9 | 2.9 | |||
tPHZ(2) | DIR | A | 5.2 | 5.2 | 5.1 | 5 | 4.8 | ns |
tPLZ(2) | 5.2 | 5.2 | 5.1 | 5 | 4.8 | |||
tPHZ(2) | DIR | B | 5 | 4 | 3.8 | 2.8 | 3.2 | ns |
tPLZ(2) | 5 | 4 | 3.8 | 2.8 | 3.2 | |||
tPZH(2)(1) | DIR | A | 8.4 | 7.1 | 6.8 | 5.7 | 6.1 | ns |
tPZL(2)(1) | 8.4 | 7.1 | 6.8 | 5.7 | 6.1 | |||
tPZH(2)(1) | DIR | B | 8.3 | 7.8 | 7.5 | 7.2 | 7 | ns |
tPZL(2)(1) | 8.3 | 7.8 | 7.5 | 7.2 | 7 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH(2) | A | B | 2.8 | 0.7 | 5.4 | 0.5 | 4.6 | 0.4 | 3.7 | 0.3 | 3.5 | ns |
tPHL(2) | 2.8 | 0.7 | 5.4 | 0.5 | 4.6 | 0.4 | 3.7 | 0.3 | 3.5 | |||
tPLH(2) | B | A | 2.7 | 0.8 | 5.4 | 0.7 | 5.2 | 0.6 | 4.9 | 0.5 | 4.7 | ns |
tPHL(2) | 2.7 | 0.8 | 5.4 | 0.7 | 5.2 | 0.6 | 4.9 | 0.5 | 4.7 | |||
tPHZ(2) | DIR | A | 3.9 | 1.3 | 8.5 | 1.3 | 7.8 | 1.1 | 7.7 | 1.4 | 7.6 | ns |
tPLZ(2) | 3.9 | 1.3 | 8.5 | 1.3 | 7.8 | 1.1 | 7.7 | 1.4 | 7.6 | |||
tPHZ(2) | DIR | B | 4.7 | 1.1 | 7 | 1.4 | 6.9 | 1.2 | 6.9 | 1.7 | 7.1 | ns |
tPLZ(2) | 4.7 | 1.1 | 7 | 1.4 | 6.9 | 1.2 | 6.9 | 1.7 | 7.1 | |||
tPZH(2)(1) | DIR | A | 7.4 | 12.4 | 12.1 | 11.8 | 11.8 | ns | ||||
tPZL(2)(1) | 7.4 | 12.4 | 12.1 | 11.8 | 11.8 | |||||||
tPZH(2)(1) | DIR | B | 6.7 | 13.9 | 12.4 | 11.4 | 11.1 | ns | ||||
tPZL(2)(1) | 6.7 | 13.9 | 12.4 | 11.4 | 11.1 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH(2) | A | B | 2.7 | 0.5 | 5.2 | 0.4 | 4.3 | 0.2 | 3.4 | 0.2 | 3.1 | ns |
tPHL(2) | 2.7 | 0.5 | 5.2 | 0.4 | 4.3 | 0.2 | 3.4 | 0.2 | 3.1 | |||
tPLH(2) | B | A | 2.4 | 0.7 | 4.7 | 0.5 | 4.4 | 0.5 | 4 | 0.4 | 3.8 | ns |
tPHL(2) | 2.4 | 0.7 | 4.7 | 0.5 | 4.4 | 0.5 | 4 | 0.4 | 3.8 | |||
tPHZ(2) | DIR | A | 3.7 | 1.3 | 8.1 | 0.7 | 6.9 | 1.4 | 5.3 | 1.1 | 5.2 | ns |
tPLZ(2) | 3.7 | 1.3 | 8.1 | 0.7 | 6.9 | 1.4 | 5.3 | 1.1 | 5.2 | |||
tPHZ(2) | DIR | B | 4.4 | 1.3 | 5.8 | 1.3 | 5.9 | 0.8 | 5.7 | 1.5 | 5.9 | ns |
tPLZ(2) | 4.4 | 1.3 | 5.8 | 1.3 | 5.9 | 0.8 | 5.7 | 1.5 | 5.9 | |||
tPZH(2)(1) | DIR | A | 6.8 | 10.5 | 10.3 | 9.7 | 9.7 | ns | ||||
tPZL(2)(1) | 6.8 | 10.5 | 10.3 | 9.7 | 9.7 | |||||||
tPZH(2)(1) | DIR | B | 6.4 | 13.3 | 11.2 | 8.7 | 8.3 | ns | ||||
tPZL(2)(1) | 6.4 | 13.3 | 11.2 | 8.7 | 8.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH(2) | A | B | 2.6 | 0.4 | 4.9 | 0.2 | 4 | 0.2 | 3 | 0.2 | 2.6 | ns |
tPHL(2) | 2.6 | 0.4 | 4.9 | 0.2 | 4 | 0.2 | 3 | 0.2 | 2.6 | |||
tPLH(2) | B | A | 2.1 | 0.6 | 3.8 | 0.5 | 3.4 | 0.4 | 3 | 0.3 | 2.8 | ns |
tPHL(2) | 2.1 | 0.6 | 3.8 | 0.5 | 3.4 | 0.4 | 3 | 0.3 | 2.8 | |||
tPHZ(2) | DIR | A | 2.4 | 0.7 | 7.9 | 0.8 | 6.4 | 0.8 | 5 | 0.5 | 4.3 | ns |
tPLZ(2) | 2.4 | 0.7 | 7.9 | 0.8 | 6.4 | 0.8 | 5 | 0.5 | 4.3 | |||
tPHZ(2) | DIR | B | 3.8 | 1 | 4.3 | 0.6 | 4.3 | 0.5 | 4.2 | 1.1 | 4.1 | ns |
tPLZ(2) | 3.8 | 1 | 4.3 | 0.6 | 4.3 | 0.5 | 4.2 | 1.1 | 4.1 | |||
tPZH(2)(1) | DIR | A | 5.9 | 8.5 | 7.7 | 7.2 | 6.9 | ns | ||||
tPZL(2)(1) | 5.9 | 8.5 | 7.7 | 7.2 | 6.9 | |||||||
tPZH(2)(1) | DIR | B | 5 | 12.8 | 10.4 | 8 | 6.9 | ns | ||||
tPZL(2)(1) | 5 | 12.8 | 10.4 | 8 | 6.9 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH(2) | A | B | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | ns |
tPHL(2) | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | |||
tPLH(2) | B | A | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | ns |
tPHL(2) | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | |||
tPHZ(2) | DIR | A | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | ns |
tPLZ(2) | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | |||
tPHZ(2) | DIR | B | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | ns |
tPLZ(2) | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | |||
tPZH(2)(1) | DIR | A | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | ns | ||||
tPZL(2)(1) | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | |||||||
tPZH(2)(1) | DIR | B | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 | ns | ||||
tPZL(2)(1) | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 |
PARAMETER | TEST CONDITIONS |
VCCA = VCCB = 1.2 V |
VCCA = VCCB = 1.5 V |
VCCA = VCCB = 1.8 V |
VCCA = VCCB = 2.5 V |
VCCA = VCCB = 3.3 V |
UNIT | |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
CpdA(1) | A-port input, B-port output |
CL = 0, f = 10 MHz, tr(2) = tf(2) = 1 ns |
3 | 3 | 3 | 3 | 4 | pF |
B-port input, A-port output |
13 | 13 | 14 | 15 | 15 | |||
CpdB(1) | A-port input, B-port output |
CL = 0, f = 10 MHz, tr(2) = tf(2) = 1 ns |
13 | 13 | 14 | 15 | 15 | pF |
B-port input, A-port output |
3 | 3 | 3 | 3 | 4 |