ZHCSMK1I February 2008 – February 2025 SN74AVC4T774
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| VOH | IOH = –100µA | VI = VIH | 1.1V to 3.6V | 1.1V to 3.6V | VCCO – 0.2 | V | ||||||
| IOH = –3mA | 1.2V | 1.2V | 0.95 | |||||||||
| IOH = –6mA | 1.4V | 1.4V | 1.05 | |||||||||
| IOH = –8mA | 1.65V | 1.65V | 1.2 | |||||||||
| IOH = –9mA | 2.3V | 2.3V | 1.75 | |||||||||
| IOH = –12mA | 3V | 3V | 2.3 | |||||||||
| VOL | IOL = 100µA | VI = VIL | 1.1V to 3.6V | 1.1V to 3.6V | 0.2 | V | ||||||
| IOL = 3mA | 1.2V | 1.2V | 0.25 | |||||||||
| IOL = 6mA | 1.4V | 1.4V | 0.35 | |||||||||
| IOL = 8mA | 1.65V | 1.65V | 0.45 | |||||||||
| IOL = 9mA | 2.3V | 2.3V | 0.55 | |||||||||
| IOL = 12mA | 3V | 3V | 0.7 | |||||||||
| II | Control inputs | VI = VCCA or GND | 1.1V to 3.6V | 1.1V to 3.6V | ±0.025 | ±0.25 | ±1 | µA | ||||
| Ioff | A or B port | VI or VO = 0 to 3.6V | 0V | 0V to 3.6V | ±0.1 | ±1 | ±5 | µA | ||||
| 0V to 3.6V | 0V | ±0.1 | ±1 | ±5 | ||||||||
| IOZ | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6V | 3.6V | ±0.5 | ±2.5 | ±5 | µA | ||||
| ICCA | VI = VCCI or GND, IO = 0 | 1.1V to 3.6V | 1.1V to 3.6V | 8 | µA | |||||||
| 0V | 0V to 3.6V | –2 | ||||||||||
| 0V to 3.6V | 0V | 8 | ||||||||||
| ICCB | VI = VCCI or GND, IO = 0 | 1.1V to 3.6V | 1.1V to 3.6V | 8 | µA | |||||||
| 0V | 0V to 3.6V | 8 | ||||||||||
| 0V to 3.6V | 0V | –2 | ||||||||||
| ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.1V to 3.6V | 1.1V to 3.6V | 16 | µA | |||||||
| Ci | Control inputs | VI = 3.3V or GND | 3.3V | 3.3V | 2.5 | 4.5 | pF | |||||
| Cio | A or B port | VO = 3.3V or GND | 3.3V | 3.3V | 5 | 7 | pF | |||||