SCES595N JULY   2004  – July 2017 SN74AUP1G125

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics, TA = 25°C
    6. 6.6  Electrical Characteristics, TA = -40°C to +85°C
    7. 6.7  Switching Characteristics, CL = 5 pF
    8. 6.8  Switching Characteristics, CL = 10 pF
    9. 6.9  Switching Characteristics, CL = 15 pF
    10. 6.10 Switching Characteristics, CL = 30 pF
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 8.3.2 Standard CMOS Inputs
      3. 8.3.3 Clamp Diodes
      4. 8.3.4 Partial Power Down (Ioff)
      5. 8.3.5 Over-voltage Tolerant Inputs
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 4.6 V
VI Input voltage(2) –0.5 4.6 V
VO Voltage applied to any output in the high-impedance or power-off state(2) –0.5 4.6 V
VO Output voltage in the high or low state(2) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±20 mA
Continuous current through VCC or GND ±50 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

See (1)
MIN MAX UNIT
VCC Supply voltage 0.8 3.6 V
VIH High-level input voltage VCC = 0.8 V VCC 3.6 V
VCC = 1.1 V to 1.95 V 0.65 × VCC 3.6
VCC = 2.3 V to 2.7 V 1.6 3.6
VCC = 3 V to 3.6 V 2 3.6
VIL Low-level input voltage VCC = 0.8 V 0 V
VCC = 1.1 V to 1.95 V 0 0.35 × VCC
VCC = 2.3 V to 2.7 V 0 0.7
VCC = 3 V to 3.6 V 0 0.9
VO Output voltage Active state 0 VCC V
3-state 0 3.6
IOH High-level output current VCC = 0.8 V –20 µA
VCC = 1.1 V –1.1 mA
VCC = 1.4 V –1.7
VCC = 1.65 V –1.9
VCC = 2.3 V –3.1
VCC = 3 V –4
IOL Low-level output current VCC = 0.8 V 20 µA
VCC = 1.1 V 1.1 mA
VCC = 1.4 V 1.7
VCC = 1.65 V 1.9
VCC = 2.3 V 3.1
VCC = 3 V 4
Δt/Δv Input transition rise or fall rate VCC = 0.8 V to 3.6 V 200 ns/V
TA Operating free-air temperature –40 85 °C
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See the TI application report, Implications of Slow of Floating CMOS Inputs, SCBA004.

Thermal Information

THERMAL METRIC(1) SN74AUP1G125 UNIT
DCK
(SC70)
DBV
(SOT-23)
DRL
(SOT)
DRY
(SON)
DSF
(SON)
YFP
(DSBGA)
YZP
(DSBGA)
DPW
(X2SON)
5 PINS 5 PINS 5 PINS 6 PINS 6 PINS 6 PINS 5 PINS 5 PINS
RθJA Junction-to-ambient thermal resistance 303.6 230.5 295.1 342.1 377.1 125.4 146.2 504.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 203.8 172.7 131.0 233.1 187.7 1.9 1.4 234.9 °C/W
RθJB Junction-to-board thermal resistance 100.9 62.2 143.9 206.7 236.6 37.2 39.3 370.3 °C/W
ψθJt Junction-to-top characterization parameter 76.1 49.3 14.7 63.4 29.0 0.5 0.7 44.5 °C/W
ψθJB Junction-to-board characterization parameter 99.3 61.6 144.4 206.7 236.3 37.5 39.8 369.7 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance N/A N/A N/A N/A N/A N/A N/A 165.2 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics, TA = 25°C

PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOH IOH = –20 µA 0.8 V to 3.6 V VCC – 0.1 V
IOH = –1.1 mA 1.1 V 0.75 × VCC
IOH = –1.7 mA 1.4 V 1.11
IOH = –1.9 mA 1.65 V 1.32
IOH = –2.3 mA 2.3 V 2.05
IOH = –3.1 mA 1.9
IOH = –2.7 mA 3 V 2.72
IOH = –4 mA 2.6
VOL IOL = 20 µA 0.8 V to 3.6 V 0.1 V
IOL = 1.1 mA 1.1 V 0.3 × VCC
IOL = 1.7 mA 1.4 V 0.31
IOL = 1.9 mA 1.65 V 0.31
IOL = 2.3 mA 2.3 V 0.31
IOL = 3.1 mA 0.44
IOL = 2.7 mA 3 V 0.31
IOL = 4 mA 0.44
II A or OE input VI = GND to 3.6 V 0 V to 3.6 V 0.1 µA
Ioff VI or VO = 0 V to 3.6 V 0 V 0.2 µA
ΔIoff VI or VO = 0 V to 3.6 V 0 V to 0.2 V 0.2 µA
IOZ VO = VCC or GND 3.6 V 0.1 µA
ICC VI = GND or (VCC to 3.6 V),
OE = GND, IO = 0
0.8 V to 3.6 V 0.5 µA
ΔICC A input VI = VCC – 0.6 V(1),
IO = 0
3.3 V 40 µA
OE input 110
All inputs VI = GND to 3.6 V,
OE = VCC (2)
0.8 V to 3.6 V 0
CI VI = VCC or GND 0 V 1.5 pF
3.6 V 1.5
Co VO = VCC or GND 3.6 V 3 pF
One input at VCC – 0.6 V, other input at VCC or GND
To show ICC is very low when the input-disable feature is enabled

Electrical Characteristics, TA = –40°C to +85°C

PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOH IOH = –20 µA 0.8 V to 3.6 V VCC – 0.1 V
IOH = –1.1 mA 1.1 V 0.7 × VCC
IOH = –1.7 mA 1.4 V 1.03
IOH = –1.9 mA 1.65 V 1.3
IOH = –2.3 mA 2.3 V 1.97
IOH = –3.1 mA 1.85
IOH = –2.7 mA 3 V 2.67
IOH = –4 mA 2.55
VOL IOL = 20 µA 0.8 V to 3.6 V 0.1 V
IOL = 1.1 mA 1.1 V 0.3 × VCC
IOL = 1.7 mA 1.4 V 0.37
IOL = 1.9 mA 1.65 V 0.35
IOL = 2.3 mA 2.3 V 0.33
IOL = 3.1 mA 0.45
IOL = 2.7 mA 3 V 0.33
IOL = 4 mA 0.45
II A or OE input VI = GND to 3.6 V 0 V to 3.6 V 0.5 µA
Ioff VI or VO = 0 V to 3.6 V 0 V 0.6 µA
ΔIoff VI or VO = 0 V to 3.6 V 0 V to 0.2 V 0.6 µA
IOZ VO = VCC or GND 3.6 V 0.5 µA
ICC VI = GND or (VCC to 3.6 V),
OE = GND, IO = 0
0.8 V to 3.6 V 0.9 µA
ΔICC A input VI = VCC – 0.6 V(1),
IO = 0
3.3 V 50 µA
OE input 120
All inputs VI = GND to 3.6 V,
OE = VCC (2)
0.8 V to 3.6 V 0
One input at VCC – 0.6 V, other input at VCC or GND
To show ICC is very low when the input-disable feature is enabled

Switching Characteristics, CL = 5 pF

over recommended operating free-air temperature range, CL = 5 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
tpd A Y 0.8 V TA = 25°C 18.1 ns
1.2 V ± 0.1 V TA = 25°C 4.3 7.4 12.6
TA = –40°C to +85°C 2.7 15.3
1.5 V ± 0.1 V TA = 25°C 3.3 5.2 8.5
TA = –40°C to +85°C 1 10.2
1.8 V ± 0.15 V TA = 25°C 2.6 4.1 6.8
TA = –40°C to +85°C 1.3 8.3
2.5 V ± 0.2 V TA = 25°C 2 2.9 4.7
TA = –40°C to +85°C 1.1 5.8
3.3 V ± 0.3 V TA = 25°C 1.7 2.4 3.8
TA = –40°C to +85°C 1 4.6
ten OE Y 0.8 V TA = 25°C 19.1 ns
1.2 V ± 0.1 V TA = 25°C 5.1 9.3 15.9
TA = –40°C to +85°C 3.6 19.2
1.5 V ± 0.1 V TA = 25°C 4.1 6.6 10.5
TA = –40°C to +85°C 2.5 12.7
1.8 V ± 0.15 V TA = 25°C 3.2 5.3 8.7
TA = –40°C to +85°C 2.1 10.3
2.5 V ± 0.2 V TA = 25°C 2.5 3.8 6
TA = –40°C to +85°C 1.6 7.2
3.3 V ± 0.3 V TA = 25°C 2.1 3.2 4.9
TA = –40°C to +85°C 1.4 5.9
tdis OE Y 0.8 V TA = 25°C 12.1 ns
1.2 V ± 0.1 V TA = 25°C 2.4 4.1 6.9
TA = –40°C to +85°C 2.2 7.7
1.5 V ± 0.1 V TA = 25°C 1.8 2.9 4.5
TA = –40°C to +85°C 1.7 5.1
1.8 V ± 0.15 V TA = 25°C 1 2.9 4.3
TA = –40°C to +85°C 1.5 4.7
2.5 V ± 0.2 V TA = 25°C 1 1.8 2.7
TA = –40°C to +85°C 1 3.3
3.3 V ± 0.3 V TA = 25°C 1.2 2.2 3.2
TA = –40°C to +85°C 1.1 4

Switching Characteristics, CL = 10 pF

over recommended operating free-air temperature range, CL = 10 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
tpd A or B Y 0.8 V TA = 25°C 20.5 ns
1.2 V ± 0.1 V TA = 25°C 4.6 8.4 13.7
TA = –40°C to +85°C 3.6 16.6
1.5 V ± 0.1 V TA = 25°C 3.5 5.9 9.3
TA = –40°C to +85°C 2.4 11.1
1.8 V ± 0.15 V TA = 25°C 3.9 4.7 7.5
TA = –40°C to +85°C 1.3 9.1
2.5 V ± 0.2 V TA = 25°C 2.3 3.4 5.3
TA = –40°C to +85°C 1.6 6.4
3.3 V ± 0.3 V TA = 25°C 2.1 2.8 4.3
TA = –40°C to +85°C 1.4 5.2
ten OE Y 0.8 V TA = 25°C 21.8 ns
1.2 V ± 0.1 V TA = 25°C 4.9 10.2 16.8
TA = –40°C to +85°C 4.4 20.2
1.5 V ± 0.1 V TA = 25°C 3.9 7.3 11.2
TA = –40°C to +85°C 3.3 13.5
1.8 V ± 0.15 V TA = 25°C 3.4 5.8 9.2
TA = –40°C to +85°C 2.7 11
2.5 V ± 0.2 V TA = 25°C 2.5 4.3 6.4
TA = –40°C to +85°C 2.1 7.8
3.3 V ± 0.3 V TA = 25°C 2.1 3.7 5.4
TA = –40°C to +85°C 1.9 6.4
tdis OE Y 0.8 V TA = 25°C 13 ns
1.2 V ± 0.1 V TA = 25°C 3.8 6.6 11.7
TA = –40°C to +85°C 1.2 14
1.5 V ± 0.1 V TA = 25°C 2.2 4.7 7.9
TA = –40°C to +85°C 1.3 9.3
1.8 V ± 0.15 V TA = 25°C 2.4 4.4 6.4
TA = –40°C to +85°C 2.2 7.5
2.5 V ± 0.2 V TA = 25°C 1.3 3.1 4.9
TA = –40°C to +85°C 1.2 5.4
3.3 V ± 0.3 V TA = 25°C 1.9 3.4 5
TA = –40°C to +85°C 1.9 5.6

Switching Characteristics, CL = 15 pF

over recommended operating free-air temperature range, CL = 15 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
tpd A or B Y 0.8 V TA = 25°C 22.5 ns
1.2 V ± 0.1 V TA = 25°C 5.8 9.3 15.1
TA = –40°C to +85°C 4.3 17.9
1.5 V ± 0.1 V TA = 25°C 4.4 6.6 10.2
TA = –40°C to +85°C 3 12.1
1.8 V ± 0.15 V TA = 25°C 3.5 5.3 8.3
TA = –40°C to +85°C 2.3 9.9
2.5 V ± 0.2 V TA = 25°C 2.7 3.9 5.8
TA = –40°C to +85°C 1.9 7
3.3 V ± 0.3 V TA = 25°C 2.4 3.2 4.7
TA = –40°C to +85°C 1.8 5.7
ten OE Y 0.8 V TA = 25°C 25.2 ns
1.2 V ± 0.1 V TA = 25°C 7 11.3 18.1
TA = –40°C to +85°C 5.4 21.4
1.5 V ± 0.1 V TA = 25°C 5.5 8.1 12.2
TA = –40°C to +85°C 4.1 14.5
1.8 V ± 0.15 V TA = 25°C 4.3 6.5 10.1
TA = –40°C to +85°C 3.3 12
2.5 V ± 0.2 V TA = 25°C 3.4 4.8 7.1
TA = –40°C to +85°C 2.6 8.4
3.3 V ± 0.3 V TA = 25°C 2.9 4.1 5.9
TA = –40°C to +85°C 2.3 6.9
tdis OE Y 0.8 V TA = 25°C 14 ns
1.2 V ± 0.1 V TA = 25°C 3.7 5.8 8.2
TA = –40°C to +85°C 3.3 11
1.5 V ± 0.1 V TA = 25°C 5.5 3.9 5.9
TA = –40°C to +85°C 2.1 8
1.8 V ± 0.15 V TA = 25°C 3.3 4.5 6.6
TA = –40°C to +85°C 2.9 7.4
2.5 V ± 0.2 V TA = 25°C 2.3 3.2 4.3
TA = –40°C to +85°C 1.8 5.1
3.3 V ± 0.3 V TA = 25°C 2.4 4.8 6.2
TA = –40°C to +85°C 3.1 6.7

Switching Characteristics, CL = 30 pF

over recommended operating free-air temperature range, CL = 30 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
tpd A or B Y 0.8 V TA = 25°C 29 ns
1.2 V ± 0.1 V TA = 25°C 7.4 12 18.7
TA = –40°C to +85°C 6.6 21.4
1.5 V ± 0.1 V TA = 25°C 5.7 8.6 12.5
TA = –40°C to +85°C 4.9 14.7
1.8 V ± 0.15 V TA = 25°C 4.8 6.9 10.1
TA = –40°C to +85°C 3.1 12
2.5 V ± 0.2 V TA = 25°C 3.9 5.1 7.2
TA = –40°C to +85°C 3.3 8.7
3.3 V ± 0.3 V TA = 25°C 3.5 4.8 6
TA = –40°C to +85°C 3 7
ten OE Y 0.8 V TA = 25°C 33.4 ns
1.2 V ± 0.1 V TA = 25°C 8.8 14.1 21.8
TA = –40°C to +85°C 7.4 25.5
1.5 V ± 0.1 V TA = 25°C 6.9 10.1 14.6
TA = –40°C to +85°C 5.6 17.4
1.8 V ± 0.15 V TA = 25°C 5.6 8.1 12
TA = –40°C to +85°C 4.7 14.1
2.5 V ± 0.2 V TA = 25°C 4.3 6.1 8.5
TA = –40°C to +85°C 3.8 10
3.3 V ± 0.3 V TA = 25°C 3.7 5.2 7.1
TA = –40°C to +85°C 3.4 8.3
tdis OE Y 0.8 V TA = 25°C 17.7 ns
1.2 V ± 0.1 V TA = 25°C 5.8 10 16
TA = –40°C to +85°C 3.7 16
1.5 V ± 0.1 V TA = 25°C 5.7 7.7 10.9
TA = –40°C to +85°C 1 10.7
1.8 V ± 0.15 V TA = 25°C 4.5 7.7 9.8
TA = –40°C to +85°C 4.4 12.5
2.5 V ± 0.2 V TA = 25°C 3.9 5.6 7.4
TA = –40°C to +85°C 3.2 9
3.3 V ± 0.3 V TA = 25°C 3.3 8.4 10.7
TA = –40°C to +85°C 6.6 10.8

Operating Characteristics

TA = 25°c
PARAMETER TEST CONDITIONS VCC TYP UNIT
Cpd Power dissipation capacitance Outputs enabled f = 10 MHz 0.8 V 3.8 pF
1.2 V ± 0.1 V 3.8
1.5 V ± 0.1 V 3.7
1.8 V ± 0.15 V 3.8
2.5 V ± 0.2 V 3.9
3.3 V ± 0.3 V 4
Outputs disabled f = 10 MHz 0.8 V 0
1.2 V ± 0.1 V 0
1.5 V ± 0.1 V 0
1.8 V ± 0.15 V 0
2.5 V ± 0.2 V 0
3.3 V ± 0.3 V 0

Typical Characteristics

SN74AUP1G125 D001_IMAGE_EDITS.gif
Figure 1. Propagation Delay vs. Supply Voltage and Load Capacitance