ZHCSHF0L March 2002 – January 2018 SN74AUC1G126
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Unless otherwise noted, all input pulses are supplied by generators that have the following characteristics:

| TEST | S1 |
|---|---|
| tPLH (1), tPHL (1) | Open |
| tPLZ (2), tPZL (3) | 2 × VCC |
| tPHZ (2), tPZH (3) | GND |
| VCC | CL | RL | VΔ |
|---|---|---|---|
| 0.8 V | 15 pF | 2 kΩ | 0.1 V |
| 1.2 V ± 0.1 V | 15 pF | 2 kΩ | 0.1 V |
| 1.5 V ± 0.1 V | 15 pF | 2 kΩ | 0.1 V |
| 1.8 V ± 0.15 V | 15 pF | 2 kΩ | 0.15 V |
| 2.5 V ± 0.2 V | 15 pF | 2 kΩ | 0.15 V |
| 1.8 V ± 0.15 V | 30 pF | 1 kΩ | 0.15 V |
| 2.5 V ± 0.2 V | 30 pF | 500 kΩ | 0.15 V |
Figure 10. Voltage Waveforms: Pulse Duration 
Figure 12. Voltage Waveforms: Setup and Hold Times