ZHCSW01K June 1998 – July 2024 SN74AHCT594
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
| IOH = –8 mA | 3.94 | 3.8 | 3.8 | ||||||||
| VOL | IOL = 50 µA | 4.5V | 0.1 | 0.1 | 0.1 | V | |||||
| IOL = 8 mA | 0.36 | 0.44 | 0.44 | ||||||||
| II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1(1) | µA | |||||
| ICC | VI = VCC or GND, IO = 0 | 5.5 V | 2 | 20 | 20 | µA | |||||
| ΔICC(2) | One input at 3.5 V, Other inputs at VCC or GND | 5.5 V | 2 | 2.2 | 2.2 | mA | |||||
| Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | 10 | pF | ||||