ZHCSRC0D February 2002 – February 2024 SN74AHCT08Q-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C |
-40°C to 125°C |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5 | 6.9 | 1 | 8 | ns | |
tPHL | 5 | 6.9 | 1 | 8 | |||||
tPLH | A or B | Y | CL = 50 pF | 5.5 | 7.9 | 1 | 9 | ns | |
tPHL | 5.5 | 7.9 | 1 | 9 |