ZHCSRC0D February 2002 – February 2024 SN74AHCT08Q-Q1
PRODUCTION DATA
| PARAMETER | SN74AHCT08Q-Q1 | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VOL(P) | Quiet output, maximum dynamic VOL | 0.4 | 0.8 | V | ||
| VOL(V) | Quiet output, minimum dynamic VOL | –0.4 | –0.8 | V | ||
| VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | V | |||
| VIH(D) | High-level dynamic input voltage | 2 | V | |||
| VIL(D) | Low-level dynamic input voltage | 0.8 | V | |||