ZHCSVI9N May 1996 – July 2024 SN74AHC595
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| tW | Pulse duration | SRCLK high or low | TA = 25°C | 5 | ns | |
| TA = –40°C to 85°C | 5 | |||||
| TA = –40°C to 125°C Recommended | 6 | |||||
| RCLK high or low | TA = 25°C | 5 | ||||
| TA = –40°C to 85°C | 5 | |||||
| TA = –40°C to 125°C Recommended | 6 | |||||
| SRCLR low | TA = 25°C | 5 | ||||
| TA = –40°C to 85°C | 5 | |||||
| TA = –40°C to 125°C Recommended | 6.5 | |||||
| tsu | Set-up time | SER before SRCLK↑ | TA = 25°C | 3.5 | ns | |
| TA = –40°C to 85°C | 3.5 | |||||
| TA = –40°C to 125°C Recommended | 4.5 | |||||
| SRCLK↑ before RCLK↑(1) | TA = 25°C | 8 | ||||
| TA = –40°C to 85°C | 8.5 | |||||
| TA = –40°C to 125°C Recommended | 9.5 | |||||
| SRCLR low before RCLK↑ | TA = 25°C | 8 | ||||
| TA = –40°C to 85°C | 9 | |||||
| TA = –40°C to 125°C Recommended | 10 | |||||
| SRCLR high (inactive) before SRCLK↑ | TA = 25°C | 3 | ||||
| TA = –40°C to 85°C | 3 | |||||
| TA = –40°C to 125°C Recommended | 4 | |||||
| th | Hold time | SER after SRCLK↑ | TA = 25°C | 1.5 | ns | |
| TA = –40°C to 85°C | 1.5 | |||||
| TA = –40°C to 125°C Recommended | 2.5 | |||||