ZHCSVI9N May 1996 – July 2024 SN74AHC595
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|---|
| fmax | CL = 15 pF | TA = 25°C | 135(1) | 170(1) | MHz | ||||
| TA = –40°C to 85°C | 115 | ||||||||
| CL = 50 pF | TA = 25°C | 95 | 140 | ||||||
| TA = –40°C to 85°C | 85 | ||||||||
| tPLH | RCLK | QA – QH | CL = 15 pF | TA = 25°C | 4.3(1) | 7.4(1) | ns | ||
| TA = –40°C to 85°C | 1 | 8.5 | |||||||
| tPHL | RCLK | QA – QH | CL = 15 pF | TA = 25°C | 4.3(1) | 7.4(1) | ns | ||
| TA = –40°C to 85°C | 1 | 8.5 | |||||||
| tPLH | SRCLK | QH' | CL = 15 pF | TA = 25°C | 4.5(1) | 8.2(1) | ns | ||
| TA = –40°C to 85°C | 1 | 9.4 | |||||||
| tPHL | SRCLK | QH' | CL = 15 pF | TA = 25°C | 4.5(1) | 8.2(1) | ns | ||
| TA = –40°C to 85°C | 1 | 9.4 | |||||||
| tPHL | SRCLR | QH' | CL = 15 pF | TA = 25°C | 4.5(1) | 8(1) | ns | ||
| TA = –40°C to 85°C | 1 | 9.1 | |||||||
| tPZH | OE | QA – QH | CL = 15 pF | TA = 25°C | 4.3(1) | 8.6(1) | ns | ||
| TA = –40°C to 85°C | 1 | 10 | |||||||
| tPZL | OE | QA – QH | CL = 15 pF | TA = 25°C | 5.4(1) | 8.6(1) | ns | ||
| TA = –40°C to 85°C | 1 | 10 | |||||||
| tPLH | RCLK | QA – QH | CL = 50 pF | TA = 25°C | 5.6 | 9.4 | ns | ||
| TA = –40°C to 85°C | 1 | 10.5 | |||||||
| tPHL | RCLK | QA – QH | CL = 50 pF | TA = 25°C | 5.6 | 9.4 | ns | ||
| TA = –40°C to 85°C | 1 | 10.5 | |||||||
| tPLH | SRCLK | QH' | CL = 50 pF | TA = 25°C | 6.4 | 10.2 | ns | ||
| TA = –40°C to 85°C | 1 | 11.4 | |||||||
| tPHL | SRCLK | QH' | CL = 50 pF | TA = 25°C | 6.4 | 10.2 | ns | ||
| TA = –40°C to 85°C | 1 | 11.4 | |||||||
| tPHL | SRCLR | QH' | CL = 50 pF | TA = 25°C | 6.4 | 10 | ns | ||
| TA = –40°C to 85°C | 1 | 11.1 | |||||||
| tPZH | OE | QA – QH | CL = 50 pF | TA = 25°C | 5.7 | 10.6 | ns | ||
| TA = –40°C to 85°C | 1 | 12 | |||||||
| tPZL | OE | QA – QH | CL = 50 pF | TA = 25°C | 6.8 | 10.6 | ns | ||
| TA = –40°C to 85°C | 1 | 12 | |||||||
| tPHZ | OE | QA – QH | CL = 50 pF | TA = 25°C | 3.5 | 10.3 | ns | ||
| TA = –40°C to 85°C | 1 | 11 | |||||||
| tPLZ | OE | QA – QH | CL = 50 pF | TA = 25°C | 3.4 | 10.3 | ns | ||
| TA = –40°C to 85°C | 1 | 11 | |||||||
Figure 5-1 Timing Diagram