ZHCSVI9M May 1996 – April 2024 SN74AHC595
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74AHC595 device is a low-drive CMOS device that can be used for a multitude of bus-interface type applications where output ringing is a concern. The low drive and slow edge rates minimize overshoot and undershoot on the outputs. Figure 8-1 shows an application where eight LEDs are used to visualize the data bits contained within the shift register.