ZHCSSO9D August 2003 – January 2024 SN74AHC1G04-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 2 V | 1.5 | V | |
| VCC = 3 V | 2.1 | ||||
| VCC = 5.5 V | 3.85 | ||||
| VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | |
| VCC = 3 V | 0.9 | ||||
| VCC = 5.5 V | 1.65 | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 2 V | –50 | µA | |
| VCC = 3.3 V ± 0.3 V | –4 | mA | |||
| VCC = 5 V ± 0.5 V | –8 | ||||
| IOL | Low-level output current | VCC = 2 V | 50 | µA | |
| VCC = 3.3 V ± 0.3 V | 4 | mA | |||
| VCC = 5 V ± 0.5 V | 8 | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | ns/V | |
| VCC = 5 V ± 0.5 V | 20 | ||||
| TA | Operating free-air temperature | –40 | 125 | °C | |