SLLS881G December   2007  – October 2014 SN65LVDS315

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Device Electrical Characteristics
    6. 6.6 Output Electrical Characteristics
    7. 6.7 Input Electrical Characteristics
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Typical Blanking Power Consumption Test Pattern
    2. 7.2 Maximum Power Consumption Test Pattern
    3. 7.3 Jitter Performance
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Frame Counter Size
      2. 8.3.2 Data Formats
      3. 8.3.3 Parallel Input Port Timing Information
      4. 8.3.4 MIPI CSI-1 / CCP2-Class 0 Interface
      5. 8.3.5 Frame Structure and Synchronization Codes
      6. 8.3.6 Preventing Wrong Synchronization
      7. 8.3.7 Frame Structure
      8. 8.3.8 VS and HS Timing to Generate the Correct Control Signals
    4. 8.4 Device Functional Modes
      1. 8.4.1 Powerdown Modes
        1. 8.4.1.1 Shutdown Mode
        2. 8.4.1.2 Standby Mode
      2. 8.4.2 Active Modes
        1. 8.4.2.1 Acquire Mode (PLL Approaches Lock)
        2. 8.4.2.2 Transmit Mode
      3. 8.4.3 Status Detect and Operating Modes Flow Diagram
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Receiver Termination Requirement
      2. 9.1.2 Preventing Control Inputs From Increased Leakage Currents
    2. 9.2 Typical Application
      1. 9.2.1 VGA Camera Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Calculation Example: VGA Camera Sensor
          2. 9.2.1.2.2 Typical Application Frequencies
            1. 9.2.1.2.2.1 8-Bit Camera Application
        3. 9.2.1.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

11 Layout

11.1 Layout Guidelines

  • Use 45 degree bends (chamfered corners), instead of right-angle (90°) bends. Right-angle bends increase the effective trace width, which changes the differential trace impedance creating large discontinuities. A 45° bends is seen as a smaller discontinuity.
  • Place passive components within the signal path, such as source-matching resistors or ac-coupling capacitors, next to each other. Routing as in case a) creates wider trace spacing than in b), the resulting discontinuity, however, is limited to a far narrower area.
  • When routing traces next to a via or between an array of vias, make sure that the via clearance section does not interrupt the path of the return current on the ground plane below.
  • Avoid metal layers and traces underneath or between the pads off the DisplayPort connectors for better impedance matching. Otherwise they will cause the differential impedance to drop below 75 Ω and fail the board during TDR testing.
  • Use solid power and ground planes for 100 Ω impedance control and minimum power noise.
  • For a multilayer PCB, it is recommended to keep one common GND layer underneath the device and connect all ground terminals directly to this plane.
  • For 100 Ω differential impedance, use the smallest trace spacing possible, which is usually specified by the PCB vendor.
  • Keep the trace length as short as possible to minimize attenuation.
  • Place bulk capacitors (for example, 10 μF) close to power sources, such as voltage regulators or where the power is supplied to the PCB.

11.2 Layout Example

LVDS315_PCB_layers_slls881.pngFigure 31. 8-Layers PCB Example
LVDS315_footprint_example_slls881.pngFigure 32. Footprint Example
LVDS315_placement_layout_example_slls881.pngFigure 33. PCB Routing Example