over operating free-air temperature range (unless otherwise noted) (1) | UNIT |
|---|
| VCC | Supply voltage range(2) | –0.3 V to 6 V |
| VI | Input voltage range | A, B | –10 V to 15 V |
| Voltage range | D, R, DE,
RE | –0.3 V to VCC + 0.5 V |
| IO | Receiver output current | ±10 mA |
| Continuous total power dissipation(3) | Internally limited |
| Total power dissipation | See Dissipation Rating Table |
| ESD | Bus terminals and GND | HBM (Human Body Model) EIA/JESD22-A114(4) | ±15 kV |
| All pins | HBM (Human Body Model) EIA/JESD22-A114(4) | ±3 kV |
| MM (Machine Model) EIA/JESD22-A115 | ±400 V |
| CDM (Charge Device Model) EIA/JESD22-C101 | ±1.5 kV |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to GND except for differential input or output voltages.
(3) The maximum operating junction temperature is internally limited. Use the dissipation rating table to operate below this temperature.
(4) Tested in accordance with MIL-STD-883C, Method 3015.7.