ZHCSRD3E May 2000 – January 2023 SN65LBC180A , SN75LBC180A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | IO = –8 mA | 0.2 | V | |||
| VIT– | Negative-going input threshold voltage | IO = 8 mA | –0.2 | V | |||
| Vhys | Hysteresis voltage ( VIT+ – VIT–) | 50 | mV | ||||
| VIK | Enable-input clamp voltage | II = –18 mA | –1.5 | –0.8 | V | ||
| VOH | High-level output voltage | VID = 200 mV, IOH = –8 mA | 4 | 4.9 | V | ||
| VOL | Low-level output voltage | VID = –200 mV, IOL = 8 mA | 0.1 | 0.8 | V | ||
| IOZ | High-impedance-state output current | VO = 0 V to VCC | –1 | 1 | μA | ||
| IIH | High-level enable-input current | VIH = 2.4 V | –100 | μA | |||
| IIL | Low-level enable-input current | VIL = 0.4 V | –100 | μA | |||
| II | Bus input current | VI = 12 V, VCC = 5 V |
Other input at 0 V | 0.4 | 1 | mA | |
| VI = 12 V, VCC = 0 |
0.5 | 1 | |||||
| VI = –7 V, VCC = 5 V |
–0.8 | –0.4 | |||||
| VI = –7 V, VCC = 0 |
–0.8 | –0.3 | |||||
| ICC | Supply current | VI = 0 or VCC, No load |
Receiver enabled and driver disabled | 4.5 | 7.5 | mA | |
| Receiver disabled and driver disabled | 0.5 | 1 | |||||
| Receiver enabled and driver enabled | 8.5 | 15 | |||||