ZHCSRD3E May   2000  – January 2023 SN65LBC180A , SN75LBC180A

PRODUCTION DATA  

  1. 1特性
  2. 2说明
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Reference
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 RECOMMENDED OPERATING CONDITIONS
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9.     Typical Characteristics
      1.      Parameter Measurement Information
  6. 6Detailed Description
    1. 6.1 Device Functional Modes
      1. 6.1.1 Functional Tables
      2. 6.1.2 Schematics of Inputs and Outputs
  7. 7Application Information
    1. 7.1 Typical Application Circuit
  8. 8Device and Documentation Support
    1. 8.1 接收文档更新通知
    2. 8.2 支持资源
    3. 8.3 商标
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 术语表
  9. 9Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|14
  • N|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Driver Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIK Input clamp voltage II = –18 mA –1.5 –0.8 V
|VOD| Differential output voltage magnitude RL = 54 Ω,
See Figure 6-1
SN65LBC180A 1 1.5 3 V
SN75LBC180A 1.1 1.5 3
RL = 60 Ω,
See Figure 6-2
SN65LBC180A 1 1.5 3 V
SN75LBC180A 1.1 1.5 3
Δ| VOD | Change in magnitude of differential output voltage(2) See Figure 6-1 and Figure 6-2 –0.2 0.2 V
VOC(ss) Steady-state common-mode output voltage See Figure 6-1 1.8 2.4 2.8 V
ΔVOC Change in steady-state common-mode output voltage(2) –0.1 0.1 V
IO Output current with power off VCC = 0 , VO = –7 V to 12 V –10 10 μA
IIH High-level input current VI = 2 V –100 μA
IIL Low-level input current VI = 0.8 V –100 μA
IOS Short-circuit output current –7 V ≤ VO ≤ 12 V –250 ±70 250 mA
ICC Supply current VI = 0 or VCC,
No load
Receiver disabled and driver enabled 5.5 9 mA
Receiver disabled and driver disabled 0.5 1
Receiver enabled and driver enabled 8.5 15
All typical values are at VCC = 5 V, TA = 25°C.
Δ | VOD | and Δ | VOC | are the changes in the steady-state magnitude of VOD and VOC, respectively, that occur when the input is changed from a high level to a low level.